10. Edge AI Studio Model Composer

Edge AI Studio Model Composer is Texas Instruments’ no-code web platform for training and deploying AI models on MCUs. This section describes how it relates to Tiny ML ModelZoo and how to continue in the command line with a Model Composer project.

Note

The Model Composer web application is maintained separately from this repository. The pages in this section describe the general workflow carried over from the 1.4.0 user guide and were not re-verified against the current web UI for 1.5.0. Menu names, supported tasks and export options may differ. Start from https://dev.ti.com/edgeaistudio/ for the current interface, and see the Edge AI Studio for MCUs tool page.

10.4. What is Model Composer?

Model Composer provides a graphical interface for:

  • Uploading and managing datasets

  • Selecting and configuring models

  • Training with progress visualization

  • Downloading compiled artifacts for deployment

The models offered in the GUI come from the same model descriptions as the command line flow (see Model Zoo Reference).

10.5. GUI vs command line

Feature

Model Composer (GUI)

Tiny ML ModelZoo (command line)

Learning curve

Low, point and click

Medium, requires a config YAML

Customization

Guided presets

Full flexibility, see Configuration Reference

Model selection

Models exposed in the GUI

All enabled models

Custom models

Not supported

Supported, see Bring Your Own Model (BYOM)

Automation

Manual

Scriptable

Use Model Composer for quick prototyping, first experiments and users who prefer a GUI.

Use the command line for custom datasets or models, advanced features (NAS, mixed-precision quantization, early stopping settings), automated pipelines and full control over the configuration. Install it as described in Installation.