1. Introduction
This section introduces Tiny ML ModelZoo, Texas Instruments’ toolchain for developing machine learning models on microcontrollers.
1.4. Overview
Tiny ML ModelZoo enables end-to-end machine learning workflows for embedded systems:
Data Preparation: format and preprocess your datasets
Model Training: train neural networks sized for MCUs
Model Optimization: quantize models for efficient deployment
Compilation: generate device-ready code with TI’s Neural Network Compiler
Deployment: run inference on TI microcontrollers
Note
Starting with 1.5.0, tinyml-modelzoo is the standalone, pip-installable entry
point. It replaces cloning the full tinyml-tensorlab set of repositories used up
to 1.4.0. See Installation.