7.10.8. Blower Imbalance

Detect blade imbalance in HVAC blowers using 3-variable (3-phase motor current) time series data.

Example folder: examples/blower_imbalance (GitHub)

7.10.8.1. Overview

Blade imbalance in HVAC blowers causes increased vibration, noise and premature bearing wear. This example uses signal analysis on a 3-channel input to detect imbalance conditions before they cause equipment failure.

  • Application: HVAC systems, industrial fans, predictive maintenance

  • Task: time series classification (task_type: motor_fault)

  • Data: multivariate, 3 input variables (variables: 3)

  • Dataset: fan_blower_imbalance_dsh (resolved from the dataset name)

  • Device: F28P55 (config.yaml)

  • Model: CLS_1k_NPU

The example folder contains a single configuration. Its readme.md describes that configuration but not the dataset class labels or sensor details; inspect the downloaded dataset under data/projects/blower_imbalance/dataset after the first run (the class names are the folder names under classes/).

7.10.8.2. Running the Example

Install Tiny ML ModelZoo first (Installation, Quickstart), then run from the tinyml-modelzoo folder:

./run_tinyml_modelzoo.sh examples/blower_imbalance/config.yaml

7.10.8.3. Configuration

common:
  task_type: motor_fault
  target_device: F28P55
dataset:
  dataset_name: fan_blower_imbalance_dsh
data_processing_feature_extraction:
  data_proc_transforms: []
  feature_extraction_name: Input256_FFTBIN_16Feature_8Frame_3InputChannel_removeDC_2D1
  variables: 3
training:
  model_name: CLS_1k_NPU
  batch_size: 256
  training_epochs: 20
  early_stopping: true
  early_stopping_patience: 5
  num_gpus: 0
testing: {}
compilation: {}

The preset Input256_FFTBIN_16Feature_8Frame_3InputChannel_removeDC_2D1 uses 256-sample frames per channel, FFT binned to 16 features, 8 concatenated frames, with DC removed.

7.10.8.4. Models

The FanImbalance_model_1_t, FanImbalance_model_2_t and FanImbalance_model_3_t models are enabled in 1.5.0 and can be used instead of the generic NPU models (CLS_1k_NPU, CLS_2k_NPU, CLS_4k_NPU):

training:
  model_name: FanImbalance_model_1_t

7.10.8.5. Results from the 1.5.0 Test Run

In the automated 1.5.0 config test run, config.yaml (CLS_1k_NPU, 960 parameters) reached a test accuracy of 99.46% with an AUC ROC of 1.000. Your numbers will vary with the data split and random seed.

7.10.8.6. See Also