7.10.38. Image Classification Examples Guide

In 1.4.0 this page was a generic image classification tutorial that pointed to an examples/image_classification folder. That folder does not exist in 1.5.0. This page is now a short guide to the three image classification examples and the settings they share. Each example has its own page with the full configuration. For the task type itself see Image Classification.

7.10.38.1. Image Examples in 1.5.0

All use task_type: image_classification with target_module: vision on the MSPM0G5187 and are run from the tinyml-modelzoo folder with ./run_tinyml_modelzoo.sh examples/<folder>/<config>.yaml (Windows: see Running Examples).

Config

Model

Input

Classes

Page

MNIST_image_classification/config_image_classification_mnist.yaml

Lenet5

28x28 grayscale

10

MNIST Image Classification

machine_readable_code_classification/config_MSPM0.yaml

Lenet5

28x28 binary

3

Machine Readable Code Classification

coffee_bean_classification/config_MSPM0.yaml

MobileNetV1_28k_NPU

128x128 RGB

4

Coffee Bean Classification

7.10.38.2. Dataset Format

Image datasets use the classification layout: one folder per class under classes/ containing the images (PNG or similar).

dataset.zip/
|-- classes/
      |-- class_a/
      |     |-- img_001.png
      |-- class_b/
            |-- img_001.png

The training, validation and test split is made automatically.

7.10.38.3. Feature Extraction Presets

Image preprocessing is selected with feature_extraction_name. The presets used by the examples are:

Preset

Preprocessing

Mnist_Default

Grayscale, resize to 28x28, mean 0.1307, scale 0.3081

MachineReadable_Default

Grayscale, resize to 28x28, mean 0.5, scale 0.5

CoffeeBean_Default

RGB, resize to 128x128, ImageNet mean and scale

CoffeeBean_Augmentation_Default

As CoffeeBean_Default plus random flips, rotation and color jitter

Image size drives memory use: the input tensor is height x width x channels and is the largest early activation. Small inputs (28x28) fit the smallest devices, while 128x128 RGB images need an NPU class model.

7.10.38.4. Available Models

The image models enabled in 1.5.0 are:

Model

Description

Lenet5

Classic LeNet-5 CNN, about 60,000 parameters according to the MNIST readme

MobileNetV1_28k_NPU

NPU-compliant MobileNetV1-inspired tiny model

MobileNetV2_58k_NPU

NPU-compliant MobileNetV2-inspired tiny model

Quantization is set with quantization: 2 in all three examples.

7.10.38.5. Results

From the automated 1.5.0 config test run: MNIST 98.93% test accuracy, machine readable code 100.00% test accuracy (synthetic data), coffee bean 99.38% test accuracy on a small test set. See the example pages for details.

7.10.38.6. Limitations

These are tiny models for small, simple images. High resolution images, many classes or fine-grained detail need a larger model than a microcontroller NPU can run. For deployment see Project Compilation Guide: Timeseries Classification Examples.