7.10.37. Coffee Bean Classification
Classify coffee beans by roast level from images, using a MobileNetV1 model on the MSPM0G5187 with NPU.
Example folder: examples/coffee_bean_classification
(GitHub)
7.10.37.1. Overview
Task: image classification (
image_classification,target_module: vision), 4 classesApplication: coffee bean roast and quality inspection from color, texture and surface appearance
Device: MSPM0G5187 (
config_MSPM0.yaml, the only config in the folder). The folder contains only the config and no readme.Model:
MobileNetV1_28k_NPU
Note
In 1.4.0 this example used MobileNetV1_58k_NPU. In 1.5.0 the config uses MobileNetV1_28k_NPU.
7.10.37.2. The Dataset
The data is the Kaggle
Coffee Bean Dataset Resized (224 x 224)
with four classes: Dark, Green, Light and Medium. Check the Kaggle page for the license and usage terms. The config
downloads the prepared dataset from
https://software-dl.ti.com/C2000/esd/mcu_ai/datasets/coffee_bean_classification.zip. The layout is a classes/
folder with one sub-folder per class.
7.10.37.3. Feature Extraction
The config uses the preset CoffeeBean_Default: RGB images (3 channels) resized to 128x128 and normalized with the
ImageNet mean (0.485, 0.456, 0.406) and scale (0.229, 0.224, 0.225). The preset CoffeeBean_Augmentation_Default
adds random horizontal and vertical flips, random rotation and color jitter if you want augmentation.
7.10.37.4. Running the Example
Install Tiny ML ModelZoo first (Installation, Quickstart), then run from
the tinyml-modelzoo folder:
./run_tinyml_modelzoo.sh examples/coffee_bean_classification/config_MSPM0.yaml
See Running Examples for all launchers, for example:
run_tinyml_modelzoo.bat examples\coffee_bean_classification\config_MSPM0.yaml
7.10.37.5. Configuration
common:
target_module: vision
task_type: image_classification
target_device: MSPM0G5187
dataset:
dataset_name: coffee_bean_classification
input_data_path: https://software-dl.ti.com/C2000/esd/mcu_ai/datasets/coffee_bean_classification.zip
data_processing_feature_extraction:
feature_extraction_name: CoffeeBean_Default
training:
model_name: MobileNetV1_28k_NPU
batch_size: 64
training_epochs: 30
num_gpus: 1
quantization: 2
learning_rate: 0.1
testing: {}
compilation: {}
num_gpus: 1 expects a GPU; use 0 for CPU. The image models enabled in 1.5.0 are Lenet5,
MobileNetV1_28k_NPU and MobileNetV2_58k_NPU. For the image task type see
Image Classification.
7.10.37.6. Results
There is no readme with published results. In the automated 1.5.0 config test run (test set of 160 images, 40 per class) the quantized model reached a validation accuracy of 98.75% (F1 0.988, AUC ROC 0.972) and a test accuracy of 99.38% (AUC ROC 0.966). This is a small test set, so treat it as indicative.
7.10.37.7. Output Location
Results are written to ./data/projects/coffee_bean_classification/run/<date-time>/MobileNetV1_28k_NPU/. See
Understanding the Run Output and
Project Compilation Guide: Timeseries Classification Examples for deployment with the MSPM0 SDK and a
camera interface for image capture.