13.3. Changelog
Version history and release notes for Tiny ML ModelZoo (until 1.4.0 published as Tiny ML Tensorlab).
13.3.1. Version 1.6.0
Current Release (2026-Oct)
Radar:
New example
radar_surface_classification: surface/material classification from 1-D FFT range-profile data (presetGeneric_130Input_Radar_SurfaceClassification, task typeradar_surface_classification)radar_pose_and_fall_detectionrenamed toradar_posture_and_fall_detection(task typeradar_point_cloud_classification, presetGeneric_248Input_Posture_and_Fall_Detection) with an annotation script and a detailed READMENew models:
RF_MLP_3L_11K(10,982 parameters at 130 inputs),RF_MLP_4L_19K(19,298 at 248 inputs) andRF_DualStream_PointCloud_19K(about 18.9K at 248 inputs), replacingPose_and_Fall_model; all target xWRL6432New guide
docs/RADAR_PROCESSING_PIPELINE.mdcovering the radar pre-processing presets and parametersRadar models total 3; enabled models total 85 (was 83)
13.3.2. Version 1.5.0
Released 2026-Sep
Packaging and entry point:
tinyml-modelzoois now the standalone, pip-installable entry point to TI’s MCU AI flow. See Installation.tinyml-tensorlabis deprecated as the public entry point (its source is now private). Its history is kept in the older entries below.ModelZoo and TinyVerse examples run standalone through the published ModelMaker wheel dependency (TI wheel CDN).
build_wheels.shadded to build the TinyVerse, ModelOptimization and ModelMaker wheels from local source.
Device Support (33 MCU/wireless devices):
AM13E2: vision classification added, plus radar tasks
fel_memory(feature-extraction library) support for AM13 and C28x (F280013x, F280015x, F28002x) devices, which enables on-device RAM/Flash estimationGen3 F28x support reconciled: F2838x, F28P551x, F28002x and a new F28E12x device profile across regression, forecasting and anomaly detection. Over-broad device lists (for example arc fault and generic timeseries classification) were tightened to the verified per-model support.
Target device lists for radar, image and audio classification are now derived from each model’s real device support
Applications (37 examples: 4 generic timeseries tasks + 33 specific applications):
New: cough detection (audio), WiFi CSI presence detection, Google speech command, glass break detection (audio), wake word detection (audio), BMS State-of-Charge estimation (regression)
Washing machine load weighing regression example re-enabled and renamed to
washing_machine_load_weighing(wasreg_washing_machine)
Models (83 across classification, regression, forecasting and anomaly detection, timeseries and radar, plus vision and audio classification):
TCDSResNet and a compressed DSCNN for audio classification (cough detection), both NPU-compliant
MobileNet_v1 compressed to fit the AM13 memory budget
Radar Point Cloud Classification (new model and dataset flow)
Learned-filterbank front-end (jointly trained Conv1D bank) with TCDS-ResNet for wake word detection, and a compact DSCNN variant for glass break detection, both NPU-compliant with mixed-precision quantization
A 24K-parameter NPU classification model with integer on-device learning (ODL) support, plus new integer ODL documentation. See Integer On-Device Training Documentation.
See Model Zoo Reference for the model list.
Flows:
Early stopping for training (patience and min-delta, on by default) across all task types
ModelMaker can report estimated RAM and Flash usage for feature extraction before training, including a standalone
estimate_memoryCLI that runs without a full training passPreprocessing and publicly available datasets supported in the audio and radar flows
NaN-loss detection during training to catch instability early
Model Optimization:
Residual connection support in quantization (TINPU)
qconfig_dictreplaced by a cleaner API to toggle auto-quantization on and offHessian-aware (HAWQ) automatic mixed-precision quantization, with fixes to the qconfig mapping and mixed-precision paths
Automated ternary-weight / 8-bit-activation QAT
NPU quantization enabled for anomaly detection models
Reliability and compatibility:
Python 3.14 / PyTorch 2.11 compatibility
macOS ARM64 (MPS, Apple Silicon) fixes across training, evaluation and quantization
torch.compilesafety: compiled models are unwrapped before ONNX/checkpoint export, with eager fallback on failureONNX export no longer crashes inside PyInstaller/frozen builds
Security hardening: safe checkpoint deserialization, safe YAML loading, safer cache-dataset handling
Training performance:
torch.compile, AMP, persistent workers, more efficient evaluation loopMuch larger automated test coverage across all repositories
Acknowledgement:
Thanks to @musicalplatypus for macOS/Apple Silicon (MPS) support, training-performance work, NAS bug fixes, security fixes, CI and test-suite improvements.
13.3.3. Version 1.4.0
New Applications:
Gearbox Fault Detection — 2-class vibration classification for MSPM0G5187 NPU
Electrical Fault 6-Class — fault type classification (G/C/B/A combinations)
Device Support (23 MCUs):
CC1312 — added support for Fan Blade Fault Classification and PIR Detection
CC1314, CC1352, CC1354 — added support for Fan Blade Fault Classification
CC2755, CC35X1 — expanded support for Fan Blade Fault Classification
MSPM0G5187 — added PMSM Rotor Forecasting config
Model Optimization:
LSQ (Learned Step-size Quantization) observer for weights and activations
MLP models with 2D input now fully supported for quantization and conversion
Compilation:
TI MCU Neural Network Compiler upgraded to 2.1.2
Platform:
macOS 12 or later officially supported
Other Changes:
Timeseries Anomaly Detection re-enabled in default installation
Reconstruction error plot description added to anomaly detection output
F3 and WiFi SDK device descriptions updated
AM13 SDK entry added to connectivity dependencies
MSPM0L3 (M33) SDK version updated
13.3.4. Version 1.3.0
New Features:
Added MSPM0G5187 NPU support
New anomaly detection autoencoder architectures
Enhanced Neural Architecture Search (NAS) algorithms
Improved quantization-aware training (QAT)
Edge AI Studio Model Composer integration
Documentation overhaul with Sphinx
Models:
Added CLS_20k_NPU and CLS_55k_NPU for complex tasks
New forecasting models (FCST_* family)
Updated motor fault models
Bug Fixes:
Fixed INT4 quantization issues on F28P55
Resolved memory allocation errors in large models
Fixed GoF test visualization on Windows
Breaking Changes:
Configuration file format updated for
data_processing_feature_extractionModel registry API changed (use
MODEL_REGISTRYdict)
13.3.5. Version 1.1.0
New Features:
AM13E2 device support
Time series forecasting task type
Multi-variable input support
Goodness of Fit (GoF) test improvements
Windows native support (without WSL)
Models:
Added REGR_* regression model family
New AD_* anomaly detection models
Updated ArcFault models for better accuracy
Improvements:
Faster compilation for NPU devices
Reduced memory usage during training
Better error messages
13.3.6. Version 1.0.0
Initial Release
Features:
Support for 20+ TI microcontrollers
Time series classification, regression, anomaly detection
NPU support for F28P55
Quantization (PTQ and QAT)
Neural Architecture Search
Feature extraction presets
Post-training analysis tools
Supported Devices:
C2000 family (F28P55, F28P65, F2837, etc.)
MSPM0 family (MSPM0G3507, MSPM0G3519)
AM26x family (AM263, AM263P, AM261)
Connectivity devices (CC2755, CC1352, CC1354, CC35X1)
Models:
Classification models (CLS_100 through CLS_13k)
NPU models (CLS_*_NPU variants)
Arc fault detection models
Motor fault detection models
13.3.7. Migration Guides
13.3.7.1. Migrating from 1.1.x to 1.2.x
Configuration Changes:
Old format:
feature_extraction:
preset: 'my_preset'
New format:
data_processing_feature_extraction:
feature_extraction_name: 'my_preset'
Model Names:
Some model names have been updated for consistency:
Old: TimeSeries_Generic_1k_t
New: CLS_1k
API Changes:
Model access changed:
# Old
from models import get_model
model = get_model('CLS_1k')
# New
from tinyml_modelzoo.models import get_model
model = get_model('CLS_1k', variables=1, num_classes=2, input_features=128)
13.3.8. Deprecation Notices
Version 1.3.0:
feature_extractionconfig section renamed todata_processing_feature_extractionOld preset names deprecated (removed in 1.4.0)
Python 3.9 support dropped
Legacy model names removed
13.3.9. Known Issues
Current:
Windows: Long path names may cause issues
Large models (>50k params): May require increased stack size
QAT: Minor accuracy variations between runs
Workarounds:
Windows: Use shorter project paths
Large models: Adjust linker settings for stack
QAT: Set random seed for reproducibility
13.3.10. Roadmap
Planned Features:
Additional MCU family support
Improved image classification capabilities
Advanced hyperparameter tuning
Cloud training integration
TensorFlow Lite model import
Community Requests:
RNN/LSTM support (under evaluation)
Multi-task learning
Model ensemble support
13.3.11. Contributing
Tiny ML Tensorlab welcomes contributions:
Report issues: https://github.com/TexasInstruments/tinyml-modelzoo/issues
Submit PRs: https://github.com/TexasInstruments/tinyml-modelzoo/pulls
Join discussions: TI E2E Forums
See CONTRIBUTING.md for guidelines.