CC35xx MEMORY MAP

This document presents a summary of the hardware interface for the CC35xx product. Each module instance within the design is shown below, together with the module register map and bit definitions for each bitfield.

CC35xx Blocks Summary

The table below shows the base address and address space for the CC350xx blocks

Module Name

CORE Base Address

HOST Base Address

Size

SOC_DEBUGSS

0x00020000

0x00020000

64 KB

HIF

0x408A0000

0x408A0000

64 KB

PRCM_AON

0x41090000

0x41090000

64 KB

PRCM_SCRATCHPAD

0x41098000

0x41098000

64 KB

PLL_SHARING

0x410A0000

0x410A0000

64 KB

SOC_DEBUGSS_DSSM_MDB

0x410D0000

0x410D0000

64 KB

SOC_IC

0x410F0000

0x410F0000

64 KB

SOC_AON

0x41100000

0x41100000

64 KB

SOC_AAON

0x41104000

0x41104000

64 KB

RTC

0x41108000

0x41108000

64 KB

IOMUX

0x41140000

0x41140000

64 KB

WSOC_OCLA

0x411C0000

0x411C0000

64 KB

HOSTMCU_AON

0x411D0000

0x411D0000

64 KB

SYSRESOURCES

0x411E0000

0x411E0000

64 KB

SYSTIM

0x411E2000

0x411E2000

64 KB

I2C0

0x41200000

0x41200000

64 KB

I2C1

0x41210000

0x41210000

64 KB

SPI0

0x41220000

0x41220000

64 KB

SPI1

0x41230000

0x41230000

64 KB

UARTLIN0

0x41240000

0x41240000

64 KB

UARTLIN1

0x41250000

0x41250000

64 KB

GPTIMER0

0x41260000

0x41260000

64 KB

GPTIMER1

0x41268000

0x41268000

64 KB

I2S

0x41270000

0x41270000

64 KB

PDM

0x41280000

0x41280000

64 KB

DCAN

0x412A0000

0x412A0000

64 KB

ADC

0x412B0000

0x412B0000

64 KB

SDMMC

0x412C0000

0x412C0000

64 KB

SDIO_CORE

0x412E0000

0x412E0000

64 KB

UARTLIN2

0x41300000

0x41300000

64 KB

HOST_MCU

0x41900000

0x41900000

64 KB

ICACHE

0x41902000

0x41902000

1 KB

DCACHE

0x41902400

0x41902400

1 KB

HOST_MCU_SEC

0x41903000

0x41903000

64 KB

OSPI

0x41910000

0x41910000

64 KB

HOST_XIP

0x41912000

0x41912000

64 KB

HOST_DMA

0x41A00000

0x41A00000

64 KB

HSM

0x41B00000

0x41B00000

64 KB

HSM_NON_SEC

0x41B04000

0x41B04000

64 KB

HSM_SEC

0x41B05000

0x41B05000

64 KB

COEX

0x45850000

0x40850000

64 KB

CORE_AON

0x45870000

0x41E00000

64 KB