This section provides information on the HSM Module Instance within this product. Each of the registers within the Module Instance is described separately below.
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
|
RW |
32 |
0bxxxx xxxx xxxx xxxx xxxx xxxx xxx0 0000 |
0x0000 3E00 |
|
|
RW |
32 |
0bxxxx xxxx xxxx xxxx xxxx xxxx xxx0 0000 |
0x0000 3E04 |
|
|
RW |
32 |
0bxxxx xxxx xxxx xxxx xxxx xxxx xxx0 0000 |
0x0000 3E08 |
|
|
WO |
32 |
0x0000 0000 |
0x0000 3E0C |
|
|
RO |
32 |
0bxxxx xxxx xxxx xxxx xxxx xxxx xxx0 1111 |
0x0000 3E0C |
|
|
WO |
32 |
0x0000 0000 |
0x0000 3E10 |
|
|
RO |
32 |
0bxxxx xxxx xxxx xxxx xxxx xxxx xxx0 0000 |
0x0000 3E10 |
|
|
WO |
32 |
0xXXXX XXXX |
0x0000 3E14 |
|
|
RO |
32 |
0bxxxx xxxx xxxx xxxx xxxx xxx0 0x00 0101 |
0x0000 3E18 |
|
|
RO |
32 |
0xX140 36C9 |
0x0000 3E1C |
|
|
WO |
32 |
0x0000 0000 |
0x0000 3F00 |
|
|
RO |
32 |
0xXXXX XX88 |
0x0000 3F00 |
|
|
WO |
32 |
0x0000 0000 |
0x0000 3F04 |
|
|
RO |
32 |
0bxxxx xxxx xxxx xxxx xxxx xxxx x000 x000 |
0x0000 3F04 |
|
|
RO |
32 |
0xXXXX XX00 |
0x0000 3F08 |
|
|
RO |
32 |
0xXXXX XX00 |
0x0000 3F0C |
|
|
RW |
32 |
0xXXXX 0E0E |
0x0000 3F10 |
|
|
RW |
32 |
0b0xxx xxxx xxxx xxxx xxxx x0xx xxxx xx00 |
0x0000 3FE0 |
|
|
RO |
32 |
0bxxxx xx00 0010 0000 xxx0 xx00 xx11 11x0 |
0x0000 3FF4 |
|
|
RO |
32 |
0b0000 0001 1000 x000 0000 1111 xx01 0010 |
0x0000 3FF8 |
|
|
RO |
32 |
0xX400 7D82 |
0x0000 3FFC |
|
Address offset |
0x0000 3E00 |
||
|
Description |
AIC Polarity Control Register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:5 |
RESERVED5 |
Reserved field. Write with zero and ignore on read |
RO |
0bxxx xxxx xxxx xxxx xxxx xxxx xxxx |
||
|
4 |
POLARITY_CONTROL_4 |
Individual polarity (high level/rising edge or low level/falling edge) control bits per interrupt input: 0b = Low level/falling edge 1b = High level/rising edge. |
RW |
0 |
||
|
3 |
POLARITY_CONTROL_3 |
Individual polarity (high level/rising edge or low level/falling edge) control bits per interrupt input: 0b = Low level/falling edge 1b = High level/rising edge. |
RW |
0 |
||
|
2 |
POLARITY_CONTROL_2 |
Individual polarity (high level/rising edge or low level/falling edge) control bits per interrupt input: 0b = Low level/falling edge 1b = High level/rising edge. |
RW |
0 |
||
|
1 |
POLARITY_CONTROL_1 |
Individual polarity (high level/rising edge or low level/falling edge) control bits per interrupt input: 0b = Low level/falling edge 1b = High level/rising edge. |
RW |
0 |
||
|
0 |
POLARITY_CONTROL_0 |
Individual polarity (high level/rising edge or low level/falling edge) control bits per interrupt input: 0b = Low level/falling edge 1b = High level/rising edge. |
RW |
0 |
||
|
Address offset |
0x0000 3E04 |
||
|
Description |
AIC Type Control Register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:5 |
RESERVED5 |
Reserved field. Write with zero and ignore on read |
RO |
0bxxx xxxx xxxx xxxx xxxx xxxx xxxx |
||
|
4 |
TYPE_CONTROL_4 |
Signal type (level or edge) control bits for each interrupt input: 0b = level (the interrupt source level determines the raw status). 1b = edge (the interrupt source is connected to an edge detector and the edge detector output determines the raw status). |
RW |
0 |
||
|
3 |
TYPE_CONTROL_3 |
Signal type (level or edge) control bits for each interrupt input: 0b = level (the interrupt source level determines the raw status). 1b = edge (the interrupt source is connected to an edge detector and the edge detector output determines the raw status). |
RW |
0 |
||
|
2 |
TYPE_CONTROL_2 |
Signal type (level or edge) control bits for each interrupt input: 0b = level (the interrupt source level determines the raw status). 1b = edge (the interrupt source is connected to an edge detector and the edge detector output determines the raw status). |
RW |
0 |
||
|
1 |
TYPE_CONTROL_1 |
Signal type (level or edge) control bits for each interrupt input: 0b = level (the interrupt source level determines the raw status). 1b = edge (the interrupt source is connected to an edge detector and the edge detector output determines the raw status). |
RW |
0 |
||
|
0 |
TYPE_CONTROL_0 |
Signal type (level or edge) control bits for each interrupt input: 0b = level (the interrupt source level determines the raw status). 1b = edge (the interrupt source is connected to an edge detector and the edge detector output determines the raw status). |
RW |
0 |
||
|
Address offset |
0x0000 3E08 |
||
|
Description |
AIC Enable Control Register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:5 |
RESERVED5 |
Reserved field. Write with zero and ignore on read |
RO |
0bxxx xxxx xxxx xxxx xxxx xxxx xxxx |
||
|
4:0 |
ENABLE_CONTROL |
Individual enable control bits per interrupt input: 0b = Disabled. 1b = Enabled |
RW |
0x00 |
||
|
Address offset |
0x0000 3E0C |
||
|
Description |
|||
|
Type |
WO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:5 |
RESERVED5 |
Reserved field. Write with zero |
RO |
0x000 0000 |
||
|
4:0 |
ENABLE_SET |
Individual interrupt enable bits per interrupt input: 0b = No effect. 1b = Set the corresponding bit in the AICENCTL register, enabling the interrupt. After writing a 1b, there is no need to write a 0b. |
WO |
0x00 |
||
|
Address offset |
0x0000 3E0C |
||
|
Description |
AIC Raw Source Status Register |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:5 |
RESERVED5 |
Reserved field. Write with zero and ignore on read |
RO |
0bxxx xxxx xxxx xxxx xxxx xxxx xxxx |
||
|
4 |
RAW_STATUS_4 |
Individual interrupt status bit before masking with enable_ctrl_r[4] (programmable, reset to 'low level' mode): 0b = Inactive, 1b = Pending. |
RO |
0 |
||
|
3 |
RAW_STATUS_3 |
Individual interrupt status bit before masking with enable_ctrl_r[3] (programmable, reset to 'low level' mode): 0b = Inactive, 1b = Pending. |
RO |
1 |
||
|
2 |
RAW_STATUS_2 |
Individual interrupt status bit before masking with enable_ctrl_r[2] (programmable, reset to 'low level' mode): 0b = Inactive, 1b = Pending. |
RO |
1 |
||
|
1 |
RAW_STATUS_1 |
Individual interrupt status bit before masking with enable_ctrl_r[1] (programmable, reset to 'low level' mode): 0b = Inactive, 1b = Pending. |
RO |
1 |
||
|
0 |
RAW_STATUS_0 |
Individual interrupt status bit before masking with enable_ctrl_r[0] (programmable, reset to 'low level' mode): 0b = Inactive, 1b = Pending. |
RO |
1 |
||
|
Address offset |
0x0000 3E10 |
||
|
Description |
AIC Acknowledge Register |
||
|
Type |
WO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:5 |
RESERVED5 |
Reserved field. Write with zero |
RO |
0x000 0000 |
||
|
4 |
ACK_4 |
Used to clear edge-detect interrupts: 0b = No effect. 1b = Acknowledge the interrupt signal, clears the edge detector and status bit when in edge detect mode (bit [4] of TYPE_CTRL == 1b). After writing a 1b, there is no need to write a 0b. |
RW |
0 |
||
|
3 |
ACK_3 |
Used to clear edge-detect interrupts: 0b = No effect. 1b = Acknowledge the interrupt signal, clears the edge detector and status bit when in edge detect mode (bit [3] of TYPE_CTRL == 1b). After writing a 1b, there is no need to write a 0b. |
RW |
0 |
||
|
2 |
ACK_2 |
Used to clear edge-detect interrupts: 0b = No effect. 1b = Acknowledge the interrupt signal, clears the edge detector and status bit when in edge detect mode (bit [2] of TYPE_CTRL == 1b). After writing a 1b, there is no need to write a 0b. |
RW |
0 |
||
|
1 |
ACK_1 |
Used to clear edge-detect interrupts: 0b = No effect. 1b = Acknowledge the interrupt signal, clears the edge detector and status bit when in edge detect mode (bit [1] of TYPE_CTRL == 1b). After writing a 1b, there is no need to write a 0b. |
RW |
0 |
||
|
0 |
ACK_0 |
Used to clear edge-detect interrupts: 0b = No effect. 1b = Acknowledge the interrupt signal, clears the edge detector and status bit when in edge detect mode (bit [0] of TYPE_CTRL == 1b). After writing a 1b, there is no need to write a 0b. |
RW |
0 |
||
|
Address offset |
0x0000 3E10 |
||
|
Description |
AIC Enabled Status Register |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:5 |
RESERVED_0 |
Reserved field. Write with zero and ignore on read |
RO |
0bxxx xxxx xxxx xxxx xxxx xxxx xxxx |
||
|
4:0 |
ENABLED_STATUS |
These bits reflect the status of the interrupts after polarity control and optional edge detection, gated with bits in AICENCTL register: 0b = Inactive. 1b = Pending. |
RO |
0x00 |
||
|
Address offset |
0x0000 3E14 |
||
|
Description |
AIC Enable Clear Register |
||
|
Type |
WO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:5 |
RESERVED5 |
Reserved field. Write with zero |
RO |
0bxxx xxxx xxxx xxxx xxxx xxxx xxxx |
||
|
4:0 |
ENABLE_CLR |
Individual interrupt disable bits per interrupt input: 0b = No effect. 1b = Clear the corresponding bit in the AICENCTL register, disabling the interrupt. After writing a 1b, there is no need to write a 0b. |
WO |
0bx xxxx |
||
|
Address offset |
0x0000 3E18 |
||
|
Description |
AIC Options Register |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:9 |
RESERVED9 |
Reserved field. Write with zero and ignore on read |
RO |
0bxxx xxxx xxxx xxxx xxxx xxxx |
||
|
8 |
MINI_REG_MAP |
Mini register map. |
RO |
0 |
||
|
7 |
EXT_REG_MAP |
Extended register map. |
RO |
0 |
||
|
6 |
RESERVED6 |
Reserved field. Write with zero and ignore on read |
RO |
X |
||
|
5:0 |
NR_OF_INPUTS |
The number of interrupt request inputs. |
RO |
0x05 |
||
|
Address offset |
0x0000 3E1C |
||
|
Description |
AIC Version Register |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:28 |
RESERVED28 |
Reserved field. Write with zero and ignore on read |
RO |
0xX |
||
|
27:24 |
MAJOR_VERSION |
These bits encode the major version number for the EIP-201 module. |
RO |
0x1 |
||
|
23:20 |
MINOR_VERSION |
These bits encode the minor version number for the EIP-201 module. |
RO |
0x4 |
||
|
19:16 |
PATCH_LEVEL |
These bits encode the hardware patch level for the EIP-201 module, starting at value 0 on the first release. |
RO |
0x0 |
||
|
15:8 |
EIP_NUMBER_COMPL |
These bits simply contain the complement of bits [7:0], used by a driver to ascertain that this version register is indeed read. |
RO |
0x36 |
||
|
7:0 |
EIP_NUMBER |
These bits encode the Rambus EIP number. |
RO |
0xC9 |
||
|
Address offset |
0x0000 3F00 |
||
|
Description |
Mailbox Control Register |
||
|
Type |
WO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
RESERVED8 |
Reserved field. Write with zero |
RO |
0x00 0000 |
||
|
7 |
MBX2_UNLINK |
Set only - Writing a 1b here unlinks the MAilbox from this HOST and clears the mbx_linked bit in MBXSTA |
WO |
0 |
||
|
6 |
MBX2_LINK |
Writing a 1b here links Mailbox to this Host - only if Mailbox not filled and not linked to another host |
WO |
0 |
||
|
5 |
MBX2_OUT_EMPTY |
Set only - The Host for whom the token in Output Mailbox is meant can clear the mbx_out_full bit in MBXSTA by writing 1b here. |
WO |
0 |
||
|
4 |
MBX2_IN_FULL |
Set only - The Host linked to mailbox can set the mbx_in_full bit in MBXSTA by writing 1b here. |
WO |
0 |
||
|
3 |
MBX1_UNLINK |
Set only - Writing a 1b here unlinks the MAilbox from this HOST and clears the mbx_linked bit in MBXSTA |
WO |
0 |
||
|
2 |
MBX1_LINK |
Writing a 1b here links Mailbox to this Host - only if Mailbox not filled and not linked to another host |
WO |
0 |
||
|
1 |
MBX1_OUT_EMPTY |
Set only - The Host for whom the token in Output Mailbox is meant can clear the mbx_out_full bit in MBXSTA by writing 1b here. |
WO |
0 |
||
|
0 |
MBX1_IN_FULL |
Set only - The Host linked to mailbox can set the mbx_in_full bit in MBXSTA by writing 1b here. |
WO |
0 |
||
|
Address offset |
0x0000 3F00 |
||
|
Description |
Mailbox Status Register |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
RESERVED8 |
Reserved field. Write with zero and ignore on read |
RO |
0xXX XXXX |
||
|
7 |
MBX2_AVAILABLE |
(set)-Input Mailbox is linked to a Host or is filled, (Clear)- Input Mailbox is available for linking by this Host |
RO |
1 |
||
|
6 |
MBX2_LINKED |
(set)-This Host is linked to Mailbox, (Clear)-This Host is not linked to Mailbox |
RO |
0 |
||
|
5 |
MBX2_OUT_FULL |
(set)-Output Mailbox contains an output token, (Clear)-Output Mailbox is empty |
RO |
0 |
||
|
4 |
MBX2_IN_FULL |
(set)-Input Mailbox contains a token that is handed over to Internal Controller, (Clear)-Input Mailbox is ready to rceive new token |
RO |
0 |
||
|
3 |
MBX1_AVAILABLE |
(set)-Input Mailbox is linked to a Host or is filled, (Clear)- Input Mailbox is available for linking by this Host |
RO |
1 |
||
|
2 |
MBX1_LINKED |
(set)-This Host is linked to Mailbox, (Clear)-This Host is not linked to Mailbox |
RO |
0 |
||
|
1 |
MBX1_OUT_FULL |
(set)-Output Mailbox contains an output token, (Clear)-Output Mailbox is empty |
RO |
0 |
||
|
0 |
MBX1_IN_FULL |
(set)-Input Mailbox contains a token that is handed over to Internal Controller, (Clear)-Input Mailbox is ready to rceive new token |
RO |
0 |
||
|
Address offset |
0x0000 3F04 |
||
|
Description |
|||
|
Type |
WO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
RESERVED8 |
Reserved field. Write with zero |
RO |
0x00 0000 |
||
|
7 |
MBX2_UNLINK |
Set only - Master Host can unlink mbx from it's current Host by writing 1b here. |
WO |
0 |
||
|
6 |
RESERVED6 |
Reserved field. Write with zero |
RO |
0 |
||
|
5 |
MBX2_OUT_EMPTY |
Set only - Master Host can clear mbx_out_full bit in MBXSTA by writing 1b here. |
WO |
0 |
||
|
4 |
RESERVED4 |
Reserved field. Write with zero |
RO |
0 |
||
|
3 |
MBX1_UNLINK |
Set only - Master Host can unlink mbx from it's current Host by writing 1b here. |
WO |
0 |
||
|
2 |
RESERVED2 |
Reserved field. Write with zero |
RO |
0 |
||
|
1 |
MBX1_OUT_EMPTY |
Set only - Master Host can clear mbx_out_full bit in MBXSTA by writing 1b here. |
WO |
0 |
||
|
0 |
RESERVED0 |
Reserved field. Write with zero |
RO |
0 |
||
|
Address offset |
0x0000 3F04 |
||
|
Description |
Raw (unmasked) Mailbox Status Register |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:7 |
RESERVED_1 |
Reserved field. Write with zero and ignore on read |
RO |
0bx xxxx xxxx xxxx xxxx xxxx xxxx |
||
|
6 |
MBX2_LINKED |
(set)-This Host is linked to Mailbox mbx%d , (Clear)-This Host is not linked to Mailbox mbx%d |
RO |
0 |
||
|
5 |
MBX2_OUT_FULL |
(set)-Output Mailbox contains an output token, (Clear)-Output Mailbox mbx%d is empty |
RO |
0 |
||
|
4 |
MBX2_IN_FULL |
(set)-Input Mailbox contains a token that is handed over to Internal Controller, (Clear)-Input Mailbox mbx%d is ready to rceive new token |
RO |
0 |
||
|
3 |
RESERVED_0 |
Reserved field. Write with zero and ignore on read |
RO |
X |
||
|
2 |
MBX1_LINKED |
(set)-This Host is linked to Mailbox mbx%d , (Clear)-This Host is not linked to Mailbox mbx%d |
RO |
0 |
||
|
1 |
MBX1_OUT_FULL |
(set)-Output Mailbox contains an output token, (Clear)-Output Mailbox mbx%d is empty |
RO |
0 |
||
|
0 |
MBX1_IN_FULL |
(set)-Input Mailbox contains a token that is handed over to Internal Controller, (Clear)-Input Mailbox mbx%d is ready to rceive new token |
RO |
0 |
||
|
Address offset |
0x0000 3F08 |
||
|
Description |
Mailbox Status - linked Host IDs Register |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
RESERVED8 |
Reserved field. Write with zero and ignore on read |
RO |
0xXX XXXX |
||
|
7 |
MBX2_PROT_ACC |
0: Mailbox 2 can be accessed by the Host using protected or non-protected access. 1: Mailbox 2 is only accessible if the Host uses protected access. |
RO |
0 |
||
|
6:4 |
MBX2_LINK_ID |
Bits[1:0]Host cpu_id of the Host linked to the Mailbox, bit[2] Set - Mailbox is only accessible if Host uses protected access, Clear - Mailbox accessed with protected of non-protected access |
RO |
0x0 |
||
|
3 |
MBX1_PROT_ACC |
0: Mailbox 1 can be accessed by the Host using protected or non-protected access. 1: Mailbox 1 is only accessible if the Host uses protected access. |
RO |
0 |
||
|
2:0 |
MBX1_LINK_ID |
Bits[1:0]Host cpu_id of the Host linked to the Mailbox, bit[2] Set - Mailbox is only accessible if Host uses protected access, Clear - Mailbox accessed with protected of non-protected access |
RO |
0x0 |
||
|
Address offset |
0x0000 3F0C |
||
|
Description |
Mailbox Status - output Host IDs Register |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
RESERVED8 |
Reserved field. Write with zero and ignore on read |
RO |
0xXX XXXX |
||
|
7 |
MBX2_PROT_ACC |
0: Output mailbox 2 can be accessed by the Host using protected or non-protected access. 1: Output mailbox 2 is only accessible if the Host uses protected access. |
RO |
0 |
||
|
6:4 |
MBX2_OUT_ID |
Bit[1,0] Host cpu_id of the Host allowed to read a result from the Mailbox, bit[2] Set - Out Mailbox is only accessible if Host uses protected access, Clear - Output Mailbox accessed with protected of non-protected access |
RO |
0x0 |
||
|
3 |
MBX1_PROT_ACC |
0: Output mailbox 1 can be accessed by the Host using protected or non-protected access. 1: Output mailbox 1 is only accessible if the Host uses protected access. |
RO |
0 |
||
|
2:0 |
MBX1_OUT_ID |
Bit[1,0] Host cpu_id of the Host allowed to read a result from the Mailbox, bit[2] Set - Out Mailbox is only accessible if Host uses protected access, Clear - Output Mailbox accessed with protected of non-protected access |
RO |
0x0 |
||
|
Address offset |
0x0000 3F10 |
||
|
Description |
Host/Mailbox1-4 lockout control Register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:16 |
RESERVED16 |
Reserved field. Write with zero and ignore on read |
RO |
0xXXXX |
||
|
15:8 |
MBX2_LOCKOUT |
Bit map indicates which Hosts are blocked from accessing mailbox |
RW |
0x0E |
||
|
7:0 |
MBX1_LOCKOUT |
Bit map indicates which Hosts are blocked from accessing mailbox |
RW |
0x0E |
||
|
Address offset |
0x0000 3FE0 |
||
|
Description |
Module Status Register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31 |
FATAL_ERROR |
Read-Only. Set if fatal error occured |
RO |
0 |
||
|
30:11 |
RESERVED11 |
Reserved field. Write with zero and ignore on read |
RO |
0xX XXXX |
||
|
10 |
CRC24_ERROR |
Read-Only. Set if CRC on ProgramROM is fails |
RO |
0 |
||
|
9 |
CRC24_OK |
Read-Only. Set if CRC on ProgramROM is passes |
RO |
X |
||
|
8 |
CRC24_BUSY |
Read-Only. Set if CRC on ProgramROM is busy |
RO |
X |
||
|
7:2 |
RESERVED2 |
Reserved field. Write with zero and ignore on read |
RO |
0bxx xxxx |
||
|
1 |
NONFIPS_MODE |
Read-Only. Set if VaultIP is in non-FIPS mode |
RO |
0 |
||
|
0 |
FIPS_MODE |
Read-Only. Set if VaultIP is in FIPS mode |
RO |
0 |
||
|
Address offset |
0x0000 3FF4 |
||
|
Description |
VaultIP configured options(2) |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:26 |
RESERVED26 |
Reserved field. Write with zero and ignore on read |
RO |
0bxx xxxx |
||
|
25 |
ADD_CE10 |
Set - an additional crypto engine is available in hardware as custom engine10 |
RO |
0 |
||
|
24 |
ADD_CE9 |
Set - an additional crypto engine is available in hardware as custom engine9 |
RO |
0 |
||
|
23 |
ADD_CE8 |
Set - an additional crypto engine is available in hardware as custom engine8 |
RO |
0 |
||
|
22 |
ADD_CE7 |
Set - an additional crypto engine is available in hardware as custom engine7 |
RO |
0 |
||
|
21 |
ADD_CE6 |
Set - an additional crypto engine is available in hardware as custom engine6 |
RO |
1 |
||
|
20 |
ADD_CE5 |
Set - an additional crypto engine is available in hardware as custom engine5 |
RO |
0 |
||
|
19 |
ADD_CE4 |
Set - an additional crypto engine is available in hardware as custom engine4 |
RO |
0 |
||
|
18 |
ADD_CE3 |
Set - an additional crypto engine is available in hardware as custom engine3 |
RO |
0 |
||
|
17 |
ADD_CE2 |
Set - an additional crypto engine is available in hardware as custom engine2 |
RO |
0 |
||
|
16 |
ADD_CE1 |
Set - an additional crypto engine is available in hardware as custom engine1 |
RO |
0 |
||
|
15:13 |
RESERVED13 |
Reserved field. Write with zero and ignore on read |
RO |
0bxxx |
||
|
12 |
BUS_IFC |
Bus interface type, for both Master and Slave: 0b = 32-bit AHB, 1b = 32-bit AXI |
RO |
0 |
||
|
11:10 |
RESERVED10 |
Reserved field. Write with zero and ignore on read |
RO |
0bxx |
||
|
9 |
PROGRAMRAM |
1b = downloadable RAM based firmware program memory. 0b = ROM only firmware program memory. |
RO |
0 |
||
|
8 |
C_CPU |
C capable local cpu available |
RO |
0 |
||
|
7:6 |
RESERVED6 |
Reserved field. Write with zero and ignore on read |
RO |
0bxx |
||
|
5 |
PKCP |
PKCP Engine available |
RO |
1 |
||
|
4 |
CRC |
CRC calculation available |
RO |
1 |
||
|
3 |
TRNG |
Set - TRNG engine available |
RO |
1 |
||
|
2 |
SHA |
Set - SHA1/SHA2 combination core available |
RO |
1 |
||
|
1 |
RESERVED1 |
Reserved field. Write with zero and ignore on read |
RO |
X |
||
|
0 |
DES_AES |
Set - (3)DES/AES combination crypto core available |
RO |
0 |
||
|
Address offset |
0x0000 3FF8 |
||
|
Description |
VaultIP configured options(1) |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:24 |
HOST_ID_SEC |
Bits to indicate which of the 8 possible cpu_id codes on the bus interface are active Hosts with secure access |
RO |
0x01 |
||
|
23 |
MY_ID_SEC |
Indicates the current protection bit values of the Host actually reading the register |
RO |
1 |
||
|
22:20 |
MY_ID |
Slave & Master interface support protection bit (secure/non-secure) accesses |
RO |
0x0 |
||
|
19 |
RESERVED19 |
Reserved field. Write with zero and ignore on read |
RO |
X |
||
|
18:16 |
MASTER_ID |
Value of the cpu_id that designates the Master Host |
RO |
0x0 |
||
|
15:8 |
HOST_ID |
Bits to indicate which of the 8 possible cpu_id codes on the bus interface are active |
RO |
0x0F |
||
|
7:6 |
RESERVED6 |
Reserved field. Write with zero and ignore on read |
RO |
0bxx |
||
|
5:4 |
MAILBOX_SIZE |
Implemented size of Mailbox pairs - 00b-128bytes, 01b-256bytes, 10b-512bytes, 11b-1Kbyte |
RO |
0x1 |
||
|
3:0 |
NR_OF_MAILBOXES |
Number of Input/Output Mailbox pairs |
RO |
0x2 |
||
|
Address offset |
0x0000 3FFC |
||
|
Description |
Standard EIP version register |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:28 |
RESERVED28 |
Reserved field. Write with zero and ignore on read |
RO |
0xX |
||
|
27:24 |
MAJOR_VERSION |
Major Version release number for this module |
RO |
0x4 |
||
|
23:20 |
MINOR_VERSION |
Minor Version release number for this module |
RO |
0x0 |
||
|
19:16 |
PATCH_LEVEL |
Hardware Patch Level for this module |
RO |
0x0 |
||
|
15:8 |
EIP_NUMBER_COMPL |
Bit by Bit compliment of EIP Number |
RO |
0x7D |
||
|
7:0 |
EIP_NUMBER |
RAMBUS EIP number - EIP130 |
RO |
0x82 |
||