SYSRESOURCES

This section provides information on the SYSRESOURCES Module Instance within this product. Each of the registers within the Module Instance is described separately below.

 

SYSRESOURCES Registers Mapping Summary

:SYSRESOURCES Common Register Mapping Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

SYSTIM_CTRL

RW

32

0x0000 0000

0x0000 0008

MEMSS_GENERAL

RW

32

0x0000 0000

0x0000 0400

MEMSS_BUS_FAULT_RAW_STATUS

RW

32

0x0000 0000

0x0000 0404

SYSRESOURCES Instances Register Mapping Summary

SYSRESOURCES Register Descriptions

:SYSRESOURCES Common Register Descriptions

:SYSRESOURCES:SYSTIM_CTRL

Address offset

0x0000 0008

Description

Type

RW

Bits

Field Name

Description

Type

Reset

31:1

Reserved

 

RO

0x0000 0000

0

MEM_SYSTIM_ENCLK

'1' - enable the reqeusets for the systim clk

RW

0

:SYSRESOURCES:MEMSS_GENERAL

Address offset

0x0000 0400

Description

Type

RW

Bits

Field Name

Description

Type

Reset

31:7

Reserved

 

RO

0x000 0000

6:4

MEMSS_BUS_FAULT_STATUS_MASKED

'1' - Mask
'0' - Do not mask

RO

0x0

3

MEM_MEMSS_BUS_FAULT_MASK

'1' - Mask
'0' - Do not mask

RW

0

2:0

MEM_STRV_CNTR_VAL

HOST to config how long writing to mailbox can be delayed

RW

0x0

:SYSRESOURCES:MEMSS_BUS_FAULT_RAW_STATUS

Address offset

0x0000 0404

Description

Type

RW

Bits

Field Name

Description

Type

Reset

31:3

Reserved

 

RO

0x0000 0000

2:0

MEMSS_BUS_FAULT_STATUS_RAW_RDCL

HOST to config how long writing to mailbox can be delayed

RO

0x0