This document presents a summary of the hardware interface for the CPU_MMAP interface on cc26xx product.
Each module instance within the design is shown below.
Click on each module instance to get to the detailed memory map.
The table below shows the base address and address space for this memorymap.
Module Name |
Base Address |
Size |
0x00000000 |
1 MB |
|
0x10000000 |
256 KB |
|
0x11000000 |
8 KB |
|
0x20000000 |
256 KB |
|
0x21000000 |
16 KB |
|
0x21004000 |
16 KB |
|
0x40000000 |
4 KB |
|
0x40001000 |
4 KB |
|
0x40002000 |
4 KB |
|
0x40008000 |
4 KB |
|
0x40009000 |
4 KB |
|
0x4000A000 |
4 KB |
|
0x4000B000 |
4 KB |
|
0x4000C000 |
4 KB |
|
0x4000D000 |
4 KB |
|
0x40010000 |
4 KB |
|
0x40011000 |
4 KB |
|
0x40012000 |
4 KB |
|
0x40013000 |
4 KB |
|
0x40020000 |
4 KB |
|
0x40021000 |
4 KB |
|
0x40022000 |
1 KB |
|
0x4002A000 |
4 KB |
|
0x40034000 |
1 KB |
|
0x40040000 |
4 B |
|
0x40041000 |
64 B |
|
0x40043000 |
256 B |
|
0x40044000 |
512 B |
|
0x40080000 |
4 KB |
|
0x40081000 |
4 KB |
|
0x40083000 |
4 KB |
|
0x40084000 |
4 KB |
|
0x40093000 |
1 KB |
|
0x40094000 |
1 KB |
|
0x40095000 |
1 KB |
|
0x400C1000 |
4 KB |
|
0x400C2000 |
4 KB |
|
0x400C3000 |
4 KB |
|
0x400C4000 |
4 KB |
|
0x400C5000 |
4 KB |
|
0x400C7000 |
4 KB |
|
0x400C8000 |
4 KB |
|
0x400C9000 |
4 KB |
|
0x400CB000 |
512 B |
|
0x400CC000 |
4 KB |
|
0x400CD000 |
4 KB |
|
0x400CE000 |
4 KB |
|
0x400CF000 |
4 KB |
|
0x400E0000 |
4 KB |
|
0x50000000 |
1 KB |
|
0x50000800 |
2 KB |
|
0x50002800 |
1 KB |
|
0x58024000 |
2 KB |
|
0x58025000 |
4 KB |
|
0x58026000 |
2 KB |
|
0x58027000 |
4 KB |
|
0x58028000 |
8 KB |
|
0x58030000 |
8 KB |
|
0x58032000 |
4 KB |
|
0x58035000 |
20 KB |
|
0x58082000 |
4 KB |
|
0x58086000 |
512 B |
|
0x58086200 |
512 B |
|
0x58090000 |
4 KB |
|
0x58092000 |
1 KB |
|
0x580C6000 |
4 KB |
|
0x580CA000 |
4 KB |
|
0x580E1000 |
4 KB |
|
0xE0000000 |
4 KB |
|
0xE0001000 |
4 KB |
|
0xE0002000 |
4 KB |
|
0xE000E000 |
12 B |
|
0xE000E010 |
16 B |
|
0xE000E100 |
3 KB |
|
0xE000EDC0 |
56 B |
|
0xE000EDD0 |
28 B |
|
0xE000EDE0 |
28 B |
|
0xE000EF00 |
4 B |
|
0xE000EF30 |
24 B |
|
0xE0041000 |
4 KB |
|
0xE0042000 |
4 KB |
|
0xE0043000 |
4 KB |
|
0xE00FF000 |
4 KB |
© 2015 - 2016. Texas Instruments | All Rights Reserved |