44 #define __RFC_STRUCT __attribute__ ((aligned (4)))
120 #define CMD_BLE_SLAVE 0x1801
149 #define CMD_BLE_MASTER 0x1802
178 #define CMD_BLE_ADV 0x1803
207 #define CMD_BLE_ADV_DIR 0x1804
236 #define CMD_BLE_ADV_NC 0x1805
265 #define CMD_BLE_ADV_SCAN 0x1806
294 #define CMD_BLE_SCANNER 0x1807
323 #define CMD_BLE_INITIATOR 0x1808
352 #define CMD_BLE_GENERIC_RX 0x1809
381 #define CMD_BLE_TX_TEST 0x180A
410 #define CMD_BLE_ADV_PAYLOAD 0x1001
struct __RFC_STRUCT rfCoreHal_bleWhiteListEntry_s rfCoreHal_bleWhiteListEntry_t
struct rfCoreHal_bleMasterSlavePar_s::@34 seqStat
struct __RFC_STRUCT rfCoreHal_bleGenericRxOutput_s rfCoreHal_bleGenericRxOutput_t
struct rfCoreHal_bleRadioOp_s::@1 condition
struct rfCoreHal_CMD_BLE_ADV_NC_s::@17 whitening
struct rfCoreHal_bleInitiatorPar_s::@49 initConfig
struct rfCoreHal_CMD_BLE_SLAVE_s::@4 condition
struct rfCoreHal_bleMasterPar_s::@36 seqStat
struct rfCoreHal_bleScannerPar_s::@45 backoffPar
struct rfCoreHal_CMD_BLE_ADV_SCAN_s::@20 whitening
uint8_t bDynamicWinOffset
struct __RFC_STRUCT rfCoreHal_bleSlavePar_s rfCoreHal_bleSlavePar_t
struct rfCoreHal_CMD_BLE_ADV_NC_s::@16 condition
struct rfCoreHal_bleSlavePar_s::@37 rxConfig
struct rfCoreHal_CMD_BLE_SLAVE_s::@5 whitening
uint16_t * pDeviceAddress
uint16_t * pDeviceAddress
struct rfCoreHal_bleScannerPar_s::@46 timeoutTrigger
struct rfCoreHal_CMD_BLE_TX_TEST_s::@30 startTrigger
uint8_t bLlCtrlAckPending
struct __RFC_STRUCT rfCoreHal_bleInitiatorPar_s rfCoreHal_bleInitiatorPar_t
struct rfCoreHal_bleSlavePar_s::@39 endTrigger
struct rfCoreHal_CMD_BLE_ADV_DIR_s::@12 startTrigger
struct rfCoreHal_bleMasterPar_s::@35 rxConfig
struct __RFC_STRUCT rfCoreHal_CMD_BLE_TX_TEST_s rfCoreHal_CMD_BLE_TX_TEST_t
struct __RFC_STRUCT rfCoreHal_bleMasterPar_s rfCoreHal_bleMasterPar_t
struct rfCoreHal_CMD_BLE_MASTER_s::@6 startTrigger
struct __RFC_STRUCT rfCoreHal_bleScannerOutput_s rfCoreHal_bleScannerOutput_t
uint8_t bAutoFlushIgnored
uint16_t nBackedOffScanReq
struct rfCoreHal_CMD_BLE_ADV_s::@9 startTrigger
struct rfCoreHal_bleInitiatorPar_s::@48 rxConfig
struct __RFC_STRUCT rfCoreHal_CMD_BLE_GENERIC_RX_s rfCoreHal_CMD_BLE_GENERIC_RX_t
struct __RFC_STRUCT rfCoreHal_bleRxStatus_s rfCoreHal_bleRxStatus_t
struct __RFC_STRUCT rfCoreHal_CMD_BLE_ADV_PAYLOAD_s rfCoreHal_CMD_BLE_ADV_PAYLOAD_t
uint8_t bAutoFlushIgnored
uint8_t * pConnectReqData
struct rfCoreHal_bleTxTestPar_s::@53 config
uint8_t nRxScanRspBufFull
struct __RFC_STRUCT rfCoreHal_bleInitiatorOutput_s rfCoreHal_bleInitiatorOutput_t
uint16_t nRxScanRspIgnored
struct rfCoreHal_CMD_BLE_ADV_SCAN_s::@18 startTrigger
struct rfCoreHal_bleAdvPar_s::@41 advConfig
struct rfCoreHal_CMD_BLE_ADV_s::@11 whitening
uint16_t * pDeviceAddress
struct rfCoreHal_bleScannerPar_s::@44 scanConfig
struct rfCoreHal_bleMasterSlavePar_s::@33 rxConfig
struct __RFC_STRUCT rfCoreHal_bleMasterSlaveOutput_s rfCoreHal_bleMasterSlaveOutput_t
struct rfCoreHal_CMD_BLE_MASTER_s::@7 condition
struct rfCoreHal_bleRxStatus_s::@58 status
struct __RFC_STRUCT rfCoreHal_CMD_BLE_SCANNER_s rfCoreHal_CMD_BLE_SCANNER_t
struct __RFC_STRUCT rfCoreHal_bleAdvOutput_s rfCoreHal_bleAdvOutput_t
struct rfCoreHal_bleRadioOp_s::@2 whitening
struct __RFC_STRUCT rfCoreHal_CMD_BLE_ADV_SCAN_s rfCoreHal_CMD_BLE_ADV_SCAN_t
struct rfCoreHal_bleAdvPar_s::@40 rxConfig
struct rfCoreHal_CMD_BLE_TX_TEST_s::@31 condition
struct __RFC_STRUCT rfCoreHal_CMD_BLE_ADV_s rfCoreHal_CMD_BLE_ADV_t
uint8_t bLlCtrlAckPending
uint8_t bAutoFlushIgnored
struct rfCoreHal_bleMasterSlaveOutput_s::@55 pktStatus
struct rfCoreHal_CMD_BLE_MASTER_s::@8 whitening
struct __RFC_STRUCT rfCoreHal_bleTxTestPar_s rfCoreHal_bleTxTestPar_t
uint8_t bLlCtrlAckPending
struct rfCoreHal_CMD_BLE_ADV_s::@10 condition
uint32_t ratmr_t
Type definition for RAT.
struct rfCoreHal_bleRadioOp_s::@0 startTrigger
struct rfCoreHal_CMD_BLE_ADV_DIR_s::@13 condition
struct __RFC_STRUCT rfCoreHal_bleWhiteListEntryWords_s rfCoreHal_bleWhiteListEntryWords_t
struct rfCoreHal_CMD_BLE_GENERIC_RX_s::@27 startTrigger
struct __RFC_STRUCT rfCoreHal_bleMasterSlavePar_s rfCoreHal_bleMasterSlavePar_t
uint8_t bAutoFlushIgnored
struct __RFC_STRUCT rfCoreHal_bleAdvPar_s rfCoreHal_bleAdvPar_t
struct rfCoreHal_bleScannerPar_s::@47 endTrigger
struct __RFC_STRUCT rfCoreHal_bleScannerPar_s rfCoreHal_bleScannerPar_t
uint8_t bAutoFlushIgnored
struct rfCoreHal_CMD_BLE_SCANNER_s::@21 startTrigger
struct rfCoreHal_bleScannerPar_s::@43 rxConfig
struct rfCoreHal_CMD_BLE_INITIATOR_s::@25 condition
struct rfCoreHal_bleAdvPar_s::@42 endTrigger
struct __RFC_STRUCT rfCoreHal_CMD_BLE_MASTER_s rfCoreHal_CMD_BLE_MASTER_t
Type definition for a data queue.
struct rfCoreHal_bleWhiteListEntryWords_s::@57 entryLo
struct rfCoreHal_CMD_BLE_ADV_NC_s::@15 startTrigger
struct rfCoreHal_CMD_BLE_ADV_SCAN_s::@19 condition
uint8_t bAutoFlushIgnored
struct rfCoreHal_bleTxTestPar_s::@54 endTrigger
struct rfCoreHal_CMD_BLE_GENERIC_RX_s::@29 whitening
struct rfCoreHal_CMD_BLE_ADV_DIR_s::@14 whitening
struct rfCoreHal_bleGenericRxPar_t::@52 rxConfig
struct __RFC_STRUCT rfCoreHal_bleRadioOp_s rfCoreHal_bleRadioOp_t
struct rfCoreHal_CMD_BLE_TX_TEST_s::@32 whitening
struct rfCoreHal_bleSlavePar_s::@38 seqStat
struct rfCoreHal_bleInitiatorPar_s::@51 endTrigger
struct __RFC_STRUCT rfCoreHal_CMD_BLE_SLAVE_s rfCoreHal_CMD_BLE_SLAVE_t
struct rfCoreHal_CMD_BLE_INITIATOR_s::@24 startTrigger
struct rfCoreHal_CMD_BLE_SCANNER_s::@22 condition
struct __RFC_STRUCT rfCoreHal_CMD_BLE_INITIATOR_s rfCoreHal_CMD_BLE_INITIATOR_t
struct rfCoreHal_CMD_BLE_GENERIC_RX_s::@28 condition
struct rfCoreHal_CMD_BLE_INITIATOR_s::@26 whitening
struct rfCoreHal_bleInitiatorPar_s::@50 timeoutTrigger
struct rfCoreHal_bleWhiteListEntry_s::@56 conf
struct rfCoreHal_CMD_BLE_SCANNER_s::@23 whitening
uint8_t bAutoFlushIgnored
struct __RFC_STRUCT rfCoreHal_CMD_BLE_ADV_DIR_s rfCoreHal_CMD_BLE_ADV_DIR_t
struct rfCoreHal_CMD_BLE_SLAVE_s::@3 startTrigger
struct __RFC_STRUCT rfCoreHal_CMD_BLE_ADV_NC_s rfCoreHal_CMD_BLE_ADV_NC_t
struct __RFC_STRUCT rfCoreHal_bleTxTestOutput_s rfCoreHal_bleTxTestOutput_t