#include <rf_ble_cmd.h>
Data Fields | |
uint8_t | nTx |
uint8_t | nTxAck |
uint8_t | nTxCtrl |
uint8_t | nTxCtrlAck |
uint8_t | nTxCtrlAckAck |
uint8_t | nTxRetrans |
uint8_t | nTxEntryDone |
uint8_t | nRxOk |
uint8_t | nRxCtrl |
uint8_t | nRxCtrlAck |
uint8_t | nRxNok |
uint8_t | nRxIgnored |
uint8_t | nRxEmpty |
uint8_t | nRxBufFull |
int8_t | lastRssi |
struct { | |
uint8_t bTimeStampValid:1 | |
uint8_t bLastCrcErr:1 | |
uint8_t bLastIgnored:1 | |
uint8_t bLastEmpty:1 | |
uint8_t bLastCtrl:1 | |
uint8_t bLastMd:1 | |
uint8_t bLastAck:1 | |
} | pktStatus |
ratmr_t | timeStamp |
Definition at line 719 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::bLastAck |
Definition at line 742 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::bLastCrcErr |
Definition at line 737 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::bLastCtrl |
Definition at line 740 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::bLastEmpty |
Definition at line 739 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::bLastIgnored |
Definition at line 738 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::bLastMd |
Definition at line 741 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::bTimeStampValid |
Definition at line 736 of file rf_ble_cmd.h.
int8_t rfCoreHal_bleMasterSlaveOutput_s::lastRssi |
Definition at line 734 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nRxBufFull |
Definition at line 733 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nRxCtrl |
Definition at line 728 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nRxCtrlAck |
Definition at line 729 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nRxEmpty |
Definition at line 732 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nRxIgnored |
Definition at line 731 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nRxNok |
Definition at line 730 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nRxOk |
Definition at line 727 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nTx |
Definition at line 720 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nTxAck |
Definition at line 721 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nTxCtrl |
Definition at line 722 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nTxCtrlAck |
Definition at line 723 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nTxCtrlAckAck |
Definition at line 724 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nTxEntryDone |
Definition at line 726 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlaveOutput_s::nTxRetrans |
Definition at line 725 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_bleMasterSlaveOutput_s::pktStatus |
ratmr_t rfCoreHal_bleMasterSlaveOutput_s::timeStamp |
Definition at line 744 of file rf_ble_cmd.h.