#include <rf_ble_cmd.h>
Data Fields | |
uint16_t | numPackets |
uint8_t | payloadLength |
uint8_t | packetType |
ratmr_t | period |
struct { | |
uint8_t bOverrideDefault:1 | |
uint8_t bUsePrbs9:1 | |
uint8_t bUsePrbs15:1 | |
} | config |
uint8_t | byteVal |
uint8_t | __dummy0 |
struct { | |
uint8_t triggerType:4 | |
uint8_t bEnaCmd:1 | |
uint8_t triggerNo:2 | |
uint8_t pastTrig:1 | |
} | endTrigger |
ratmr_t | endTime |
Definition at line 694 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleTxTestPar_s::__dummy0 |
Definition at line 705 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleTxTestPar_s::bEnaCmd |
Definition at line 708 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleTxTestPar_s::bOverrideDefault |
Definition at line 700 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleTxTestPar_s::bUsePrbs15 |
Definition at line 702 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleTxTestPar_s::bUsePrbs9 |
Definition at line 701 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleTxTestPar_s::byteVal |
Definition at line 704 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_bleTxTestPar_s::config |
ratmr_t rfCoreHal_bleTxTestPar_s::endTime |
Definition at line 712 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_bleTxTestPar_s::endTrigger |
uint16_t rfCoreHal_bleTxTestPar_s::numPackets |
Definition at line 695 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleTxTestPar_s::packetType |
Definition at line 697 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleTxTestPar_s::pastTrig |
Definition at line 710 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleTxTestPar_s::payloadLength |
Definition at line 696 of file rf_ble_cmd.h.
ratmr_t rfCoreHal_bleTxTestPar_s::period |
Definition at line 698 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleTxTestPar_s::triggerNo |
Definition at line 709 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleTxTestPar_s::triggerType |
Definition at line 707 of file rf_ble_cmd.h.