#include <rf_ble_cmd.h>
Data Fields | |
uint16_t | commandNo |
uint16_t | status |
uint8_t * | pNextOp |
ratmr_t | startTime |
struct { | |
uint8_t triggerType:4 | |
uint8_t bEnaCmd:1 | |
uint8_t triggerNo:2 | |
uint8_t pastTrig:1 | |
} | startTrigger |
struct { | |
uint8_t rule:4 | |
uint8_t nSkip:4 | |
} | condition |
uint8_t | channel |
struct { | |
uint8_t init:7 | |
uint8_t bOverride:1 | |
} | whitening |
uint8_t * | pParams |
uint8_t * | pOutput |
Definition at line 208 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_ADV_DIR_s::bEnaCmd |
Definition at line 215 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_ADV_DIR_s::bOverride |
Definition at line 226 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_ADV_DIR_s::channel |
Definition at line 223 of file rf_ble_cmd.h.
uint16_t rfCoreHal_CMD_BLE_ADV_DIR_s::commandNo |
Definition at line 209 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_CMD_BLE_ADV_DIR_s::condition |
uint8_t rfCoreHal_CMD_BLE_ADV_DIR_s::init |
Definition at line 225 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_ADV_DIR_s::nSkip |
Definition at line 221 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_ADV_DIR_s::pastTrig |
Definition at line 217 of file rf_ble_cmd.h.
uint8_t* rfCoreHal_CMD_BLE_ADV_DIR_s::pNextOp |
Definition at line 211 of file rf_ble_cmd.h.
uint8_t* rfCoreHal_CMD_BLE_ADV_DIR_s::pOutput |
Definition at line 229 of file rf_ble_cmd.h.
uint8_t* rfCoreHal_CMD_BLE_ADV_DIR_s::pParams |
Definition at line 228 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_ADV_DIR_s::rule |
Definition at line 220 of file rf_ble_cmd.h.
ratmr_t rfCoreHal_CMD_BLE_ADV_DIR_s::startTime |
Definition at line 212 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_CMD_BLE_ADV_DIR_s::startTrigger |
uint16_t rfCoreHal_CMD_BLE_ADV_DIR_s::status |
Definition at line 210 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_ADV_DIR_s::triggerNo |
Definition at line 216 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_ADV_DIR_s::triggerType |
Definition at line 214 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_CMD_BLE_ADV_DIR_s::whitening |