#include <rf_ble_cmd.h>
Data Fields | |
uint16_t | commandNo |
uint16_t | status |
uint8_t * | pNextOp |
ratmr_t | startTime |
struct { | |
uint8_t triggerType:4 | |
uint8_t bEnaCmd:1 | |
uint8_t triggerNo:2 | |
uint8_t pastTrig:1 | |
} | startTrigger |
struct { | |
uint8_t rule:4 | |
uint8_t nSkip:4 | |
} | condition |
uint8_t | channel |
struct { | |
uint8_t init:7 | |
uint8_t bOverride:1 | |
} | whitening |
uint8_t * | pParams |
uint8_t * | pOutput |
Definition at line 382 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_TX_TEST_s::bEnaCmd |
Definition at line 389 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_TX_TEST_s::bOverride |
Definition at line 400 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_TX_TEST_s::channel |
Definition at line 397 of file rf_ble_cmd.h.
uint16_t rfCoreHal_CMD_BLE_TX_TEST_s::commandNo |
Definition at line 383 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_CMD_BLE_TX_TEST_s::condition |
uint8_t rfCoreHal_CMD_BLE_TX_TEST_s::init |
Definition at line 399 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_TX_TEST_s::nSkip |
Definition at line 395 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_TX_TEST_s::pastTrig |
Definition at line 391 of file rf_ble_cmd.h.
uint8_t* rfCoreHal_CMD_BLE_TX_TEST_s::pNextOp |
Definition at line 385 of file rf_ble_cmd.h.
uint8_t* rfCoreHal_CMD_BLE_TX_TEST_s::pOutput |
Definition at line 403 of file rf_ble_cmd.h.
uint8_t* rfCoreHal_CMD_BLE_TX_TEST_s::pParams |
Definition at line 402 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_TX_TEST_s::rule |
Definition at line 394 of file rf_ble_cmd.h.
ratmr_t rfCoreHal_CMD_BLE_TX_TEST_s::startTime |
Definition at line 386 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_CMD_BLE_TX_TEST_s::startTrigger |
uint16_t rfCoreHal_CMD_BLE_TX_TEST_s::status |
Definition at line 384 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_TX_TEST_s::triggerNo |
Definition at line 390 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_TX_TEST_s::triggerType |
Definition at line 388 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_CMD_BLE_TX_TEST_s::whitening |