#include <rf_ble_cmd.h>
Data Fields | |
uint16_t | commandNo |
uint8_t | payloadType |
uint8_t | newLen |
uint8_t * | pNewData |
uint8_t * | pParams |
Definition at line 411 of file rf_ble_cmd.h.
uint16_t rfCoreHal_CMD_BLE_ADV_PAYLOAD_s::commandNo |
Definition at line 412 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_ADV_PAYLOAD_s::newLen |
Definition at line 414 of file rf_ble_cmd.h.
uint8_t rfCoreHal_CMD_BLE_ADV_PAYLOAD_s::payloadType |
Definition at line 413 of file rf_ble_cmd.h.
uint8_t* rfCoreHal_CMD_BLE_ADV_PAYLOAD_s::pNewData |
Definition at line 415 of file rf_ble_cmd.h.
uint8_t* rfCoreHal_CMD_BLE_ADV_PAYLOAD_s::pParams |
Definition at line 416 of file rf_ble_cmd.h.