#include <rf_ble_cmd.h>
Data Fields | |
dataQueue_t * | pRxQ |
dataQueue_t * | pTxQ |
struct { | |
uint8_t bAutoFlushIgnored:1 | |
uint8_t bAutoFlushCrcErr:1 | |
uint8_t bAutoFlushEmpty:1 | |
uint8_t bIncludeLenByte:1 | |
uint8_t bIncludeCrc:1 | |
uint8_t bAppendRssi:1 | |
uint8_t bAppendStatus:1 | |
uint8_t bAppendTimestamp:1 | |
} | rxConfig |
struct { | |
uint8_t lastRxSn:1 | |
uint8_t lastTxSn:1 | |
uint8_t nextTxSn:1 | |
uint8_t bFirstPkt:1 | |
uint8_t bAutoEmpty:1 | |
uint8_t bLlCtrlTx:1 | |
uint8_t bLlCtrlAckRx:1 | |
uint8_t bLlCtrlAckPending:1 | |
} | seqStat |
uint8_t | maxNack |
uint8_t | maxPkt |
uint32_t | accessAddress |
uint32_t | crcInit |
ratmr_t | endTime |
Definition at line 456 of file rf_ble_cmd.h.
uint32_t rfCoreHal_bleMasterPar_s::accessAddress |
Definition at line 481 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::bAppendRssi |
Definition at line 465 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::bAppendStatus |
Definition at line 466 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::bAppendTimestamp |
Definition at line 467 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::bAutoEmpty |
Definition at line 474 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::bAutoFlushCrcErr |
Definition at line 461 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::bAutoFlushEmpty |
Definition at line 462 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::bAutoFlushIgnored |
Definition at line 460 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::bFirstPkt |
Definition at line 473 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::bIncludeCrc |
Definition at line 464 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::bIncludeLenByte |
Definition at line 463 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::bLlCtrlAckPending |
Definition at line 477 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::bLlCtrlAckRx |
Definition at line 476 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::bLlCtrlTx |
Definition at line 475 of file rf_ble_cmd.h.
uint32_t rfCoreHal_bleMasterPar_s::crcInit |
Definition at line 482 of file rf_ble_cmd.h.
ratmr_t rfCoreHal_bleMasterPar_s::endTime |
Definition at line 483 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::lastRxSn |
Definition at line 470 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::lastTxSn |
Definition at line 471 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::maxNack |
Definition at line 479 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::maxPkt |
Definition at line 480 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterPar_s::nextTxSn |
Definition at line 472 of file rf_ble_cmd.h.
dataQueue_t* rfCoreHal_bleMasterPar_s::pRxQ |
Definition at line 457 of file rf_ble_cmd.h.
dataQueue_t* rfCoreHal_bleMasterPar_s::pTxQ |
Definition at line 458 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_bleMasterPar_s::rxConfig |
struct { ... } rfCoreHal_bleMasterPar_s::seqStat |