#include <rf_ble_cmd.h>
Data Fields | |
uint16_t | nTxScanReq |
uint16_t | nBackedOffScanReq |
uint16_t | nRxAdvOk |
uint16_t | nRxAdvIgnored |
uint16_t | nRxAdvNok |
uint16_t | nRxScanRspOk |
uint16_t | nRxScanRspIgnored |
uint16_t | nRxScanRspNok |
uint8_t | nRxAdvBufFull |
uint8_t | nRxScanRspBufFull |
int8_t | lastRssi |
uint8_t | __dummy0 |
ratmr_t | timeStamp |
Definition at line 768 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleScannerOutput_s::__dummy0 |
Definition at line 780 of file rf_ble_cmd.h.
int8_t rfCoreHal_bleScannerOutput_s::lastRssi |
Definition at line 779 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleScannerOutput_s::nBackedOffScanReq |
Definition at line 770 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleScannerOutput_s::nRxAdvBufFull |
Definition at line 777 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleScannerOutput_s::nRxAdvIgnored |
Definition at line 772 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleScannerOutput_s::nRxAdvNok |
Definition at line 773 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleScannerOutput_s::nRxAdvOk |
Definition at line 771 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleScannerOutput_s::nRxScanRspBufFull |
Definition at line 778 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleScannerOutput_s::nRxScanRspIgnored |
Definition at line 775 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleScannerOutput_s::nRxScanRspNok |
Definition at line 776 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleScannerOutput_s::nRxScanRspOk |
Definition at line 774 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleScannerOutput_s::nTxScanReq |
Definition at line 769 of file rf_ble_cmd.h.
ratmr_t rfCoreHal_bleScannerOutput_s::timeStamp |
Definition at line 781 of file rf_ble_cmd.h.