#include <rf_ble_cmd.h>
Data Fields | |
dataQueue_t * | pRxQ |
dataQueue_t * | pTxQ |
struct { | |
uint8_t bAutoFlushIgnored:1 | |
uint8_t bAutoFlushCrcErr:1 | |
uint8_t bAutoFlushEmpty:1 | |
uint8_t bIncludeLenByte:1 | |
uint8_t bIncludeCrc:1 | |
uint8_t bAppendRssi:1 | |
uint8_t bAppendStatus:1 | |
uint8_t bAppendTimestamp:1 | |
} | rxConfig |
struct { | |
uint8_t lastRxSn:1 | |
uint8_t lastTxSn:1 | |
uint8_t nextTxSn:1 | |
uint8_t bFirstPkt:1 | |
uint8_t bAutoEmpty:1 | |
uint8_t bLlCtrlTx:1 | |
uint8_t bLlCtrlAckRx:1 | |
uint8_t bLlCtrlAckPending:1 | |
} | seqStat |
uint8_t | maxNack |
uint8_t | maxPkt |
uint32_t | accessAddress |
uint32_t | crcInit |
Definition at line 423 of file rf_ble_cmd.h.
uint32_t rfCoreHal_bleMasterSlavePar_s::accessAddress |
Definition at line 448 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::bAppendRssi |
Definition at line 432 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::bAppendStatus |
Definition at line 433 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::bAppendTimestamp |
Definition at line 434 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::bAutoEmpty |
Definition at line 441 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::bAutoFlushCrcErr |
Definition at line 428 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::bAutoFlushEmpty |
Definition at line 429 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::bAutoFlushIgnored |
Definition at line 427 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::bFirstPkt |
Definition at line 440 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::bIncludeCrc |
Definition at line 431 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::bIncludeLenByte |
Definition at line 430 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::bLlCtrlAckPending |
Definition at line 444 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::bLlCtrlAckRx |
Definition at line 443 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::bLlCtrlTx |
Definition at line 442 of file rf_ble_cmd.h.
uint32_t rfCoreHal_bleMasterSlavePar_s::crcInit |
Definition at line 449 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::lastRxSn |
Definition at line 437 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::lastTxSn |
Definition at line 438 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::maxNack |
Definition at line 446 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::maxPkt |
Definition at line 447 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleMasterSlavePar_s::nextTxSn |
Definition at line 439 of file rf_ble_cmd.h.
dataQueue_t* rfCoreHal_bleMasterSlavePar_s::pRxQ |
Definition at line 424 of file rf_ble_cmd.h.
dataQueue_t* rfCoreHal_bleMasterSlavePar_s::pTxQ |
Definition at line 425 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_bleMasterSlavePar_s::rxConfig |
struct { ... } rfCoreHal_bleMasterSlavePar_s::seqStat |