#include <rf_ble_cmd.h>
Data Fields | |
dataQueue_t * | pRxQ |
struct { | |
uint8_t bAutoFlushIgnored:1 | |
uint8_t bAutoFlushCrcErr:1 | |
uint8_t bAutoFlushEmpty:1 | |
uint8_t bIncludeLenByte:1 | |
uint8_t bIncludeCrc:1 | |
uint8_t bAppendRssi:1 | |
uint8_t bAppendStatus:1 | |
uint8_t bAppendTimestamp:1 | |
} | rxConfig |
uint8_t | bRepeat |
uint16_t | __dummy0 |
uint32_t | accessAddress |
uint32_t | crcInit |
ratmr_t | endTime |
Definition at line 671 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleGenericRxPar_t::__dummy0 |
Definition at line 684 of file rf_ble_cmd.h.
uint32_t rfCoreHal_bleGenericRxPar_t::accessAddress |
Definition at line 685 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleGenericRxPar_t::bAppendRssi |
Definition at line 679 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleGenericRxPar_t::bAppendStatus |
Definition at line 680 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleGenericRxPar_t::bAppendTimestamp |
Definition at line 681 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleGenericRxPar_t::bAutoFlushCrcErr |
Definition at line 675 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleGenericRxPar_t::bAutoFlushEmpty |
Definition at line 676 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleGenericRxPar_t::bAutoFlushIgnored |
Definition at line 674 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleGenericRxPar_t::bIncludeCrc |
Definition at line 678 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleGenericRxPar_t::bIncludeLenByte |
Definition at line 677 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleGenericRxPar_t::bRepeat |
Definition at line 683 of file rf_ble_cmd.h.
uint32_t rfCoreHal_bleGenericRxPar_t::crcInit |
Definition at line 686 of file rf_ble_cmd.h.
ratmr_t rfCoreHal_bleGenericRxPar_t::endTime |
Definition at line 687 of file rf_ble_cmd.h.
dataQueue_t* rfCoreHal_bleGenericRxPar_t::pRxQ |
Definition at line 672 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_bleGenericRxPar_t::rxConfig |