#include <rf_ble_cmd.h>
Data Fields | |
uint8_t | nTxConnectReq |
uint8_t | nRxAdvOk |
uint16_t | nRxAdvIgnored |
uint16_t | nRxAdvNok |
uint8_t | nRxAdvBufFull |
int8_t | lastRssi |
ratmr_t | timeStamp |
Definition at line 788 of file rf_ble_cmd.h.
int8_t rfCoreHal_bleInitiatorOutput_s::lastRssi |
Definition at line 794 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleInitiatorOutput_s::nRxAdvBufFull |
Definition at line 793 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleInitiatorOutput_s::nRxAdvIgnored |
Definition at line 791 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleInitiatorOutput_s::nRxAdvNok |
Definition at line 792 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleInitiatorOutput_s::nRxAdvOk |
Definition at line 790 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleInitiatorOutput_s::nTxConnectReq |
Definition at line 789 of file rf_ble_cmd.h.
ratmr_t rfCoreHal_bleInitiatorOutput_s::timeStamp |
Definition at line 795 of file rf_ble_cmd.h.