#include <rf_ble_cmd.h>
Data Fields | |
uint8_t | size |
struct { | |
uint8_t bEnable:1 | |
uint8_t addrType:1 | |
uint8_t bWlIgn:1 | |
} | conf |
uint16_t | address |
uint32_t | addressHi |
Definition at line 823 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleWhiteListEntry_s::address |
Definition at line 830 of file rf_ble_cmd.h.
uint32_t rfCoreHal_bleWhiteListEntry_s::addressHi |
Definition at line 831 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleWhiteListEntry_s::addrType |
Definition at line 827 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleWhiteListEntry_s::bEnable |
Definition at line 826 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleWhiteListEntry_s::bWlIgn |
Definition at line 828 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_bleWhiteListEntry_s::conf |
uint8_t rfCoreHal_bleWhiteListEntry_s::size |
Definition at line 824 of file rf_ble_cmd.h.