#include <rf_ble_cmd.h>
Data Fields | |
struct { | |
uint32_t size:8 | |
uint32_t conf:8 | |
uint32_t addressLo:16 | |
} | entryLo |
uint32_t | addressHi |
Definition at line 838 of file rf_ble_cmd.h.
uint32_t rfCoreHal_bleWhiteListEntryWords_s::addressHi |
Definition at line 844 of file rf_ble_cmd.h.
uint32_t rfCoreHal_bleWhiteListEntryWords_s::addressLo |
Definition at line 842 of file rf_ble_cmd.h.
uint32_t rfCoreHal_bleWhiteListEntryWords_s::conf |
Definition at line 841 of file rf_ble_cmd.h.
struct { ... } rfCoreHal_bleWhiteListEntryWords_s::entryLo |
uint32_t rfCoreHal_bleWhiteListEntryWords_s::size |
Definition at line 840 of file rf_ble_cmd.h.