#include <rf_ble_cmd.h>
Data Fields | |
uint16_t | nTxAdvInd |
uint8_t | nTxScanRsp |
uint8_t | nRxScanReq |
uint8_t | nRxConnectReq |
uint8_t | __dummy0 |
uint16_t | nRxNok |
uint16_t | nRxIgnored |
uint8_t | nRxBufFull |
int8_t | lastRssi |
ratmr_t | timeStamp |
Definition at line 751 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleAdvOutput_s::__dummy0 |
Definition at line 756 of file rf_ble_cmd.h.
int8_t rfCoreHal_bleAdvOutput_s::lastRssi |
Definition at line 760 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleAdvOutput_s::nRxBufFull |
Definition at line 759 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleAdvOutput_s::nRxConnectReq |
Definition at line 755 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleAdvOutput_s::nRxIgnored |
Definition at line 758 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleAdvOutput_s::nRxNok |
Definition at line 757 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleAdvOutput_s::nRxScanReq |
Definition at line 754 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleAdvOutput_s::nTxAdvInd |
Definition at line 752 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleAdvOutput_s::nTxScanRsp |
Definition at line 753 of file rf_ble_cmd.h.
ratmr_t rfCoreHal_bleAdvOutput_s::timeStamp |
Definition at line 761 of file rf_ble_cmd.h.