#include <rf_ble_cmd.h>
Data Fields | |
uint16_t | nRxOk |
uint16_t | nRxNok |
uint16_t | nRxBufFull |
int8_t | lastRssi |
uint8_t | __dummy0 |
ratmr_t | timeStamp |
Definition at line 802 of file rf_ble_cmd.h.
uint8_t rfCoreHal_bleGenericRxOutput_s::__dummy0 |
Definition at line 807 of file rf_ble_cmd.h.
int8_t rfCoreHal_bleGenericRxOutput_s::lastRssi |
Definition at line 806 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleGenericRxOutput_s::nRxBufFull |
Definition at line 805 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleGenericRxOutput_s::nRxNok |
Definition at line 804 of file rf_ble_cmd.h.
uint16_t rfCoreHal_bleGenericRxOutput_s::nRxOk |
Definition at line 803 of file rf_ble_cmd.h.
ratmr_t rfCoreHal_bleGenericRxOutput_s::timeStamp |
Definition at line 808 of file rf_ble_cmd.h.