TI BLE-Stack for Bluetooth 4.2 API Documentation  3.01.00.07
All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Modules Pages
Data Structures | Macros | Typedefs | Enumerations
snp.h File Reference

Detailed Description

Simple Network Processor API.

Go to the source code of this file.

Data Structures

union  snp_msg_t
 The SNP message. A union of all SNP message types. More...
 
struct  snpAddAttrCccd_t
 Parameter Structure used to add a Client Characteristic Configuration Description Attribute. More...
 
struct  snpAddAttrFormat_t
 Parameter Structure used to add a Format attribute. More...
 
struct  snpAddAttrGenLongUUID_t
 Parameter Structure used to add a generic attribute descriptor (long UUID) More...
 
struct  snpAddAttrGenShortUUID_t
 Parameter Structure used to add a generic attribute descriptor (short UUID) More...
 
struct  snpAddAttrUserDesc_t
 Parameter Structure used to add a User Descriptor attribute. More...
 
struct  snpAddCharDescDeclReq_t
 Parameter Structure for SNP_addDescriptionValue. More...
 
struct  snpAddCharDescDeclRsp_t
 Parameter Structure to add new Characteristic Description Response SNP_ADD_CHAR_DESC_DECL_RSP. More...
 
struct  snpAddCharValueDeclReq_t
 Parameter Structure used for SNP_addCharValueDecl / SNP_ADD_CHAR_VAL_DECL_REQ. More...
 
struct  snpAddCharValueDeclRsp_t
 Parameter Structure for Response to SNP_addCharValueDecl / SNP_ADD_CHAR_VAL_DECL_RSP. More...
 
struct  snpAddServiceReq_t
 Add Service Request Structure for SNP_addService / SNP_ADD_SERVICE_REQ. More...
 
struct  snpAdvStatusEvt_t
 Parameter Structure for the Advertising state change Event. More...
 
struct  snpATTMTUSizeEvt_t
 Parameter Structure for the ATT MTU size updated Event data. More...
 
struct  snpAuthenticationEvt_t
 Parameter Structure for MITM Authentication data to be displayed. More...
 
struct  snpCharCfgUpdatedInd_t
 Parameter Structure for the Characteristic Configuration Update Indication. More...
 
struct  snpCharReadCnf_t
 Parameter Structure for SNP_CHAR_READ_CNF / snpCharReadCnf_t. More...
 
struct  snpCharReadInd_t
 Parameter Structure for SNP_CHAR_READ_IND / @ ref SNP_charRead. More...
 
struct  snpCharWriteCnf_t
 Parameter Structure for SNP_writeCharCnf / SNP_CHAR_WRITE_CNF. More...
 
struct  snpCharWriteInd_t
 Parameter Structure for the Characteristic Write Request Indication data. More...
 
struct  snpConnEstEvt_t
 Parameter Structure for the Connection Established Event. More...
 
struct  snpConnTermEvt_t
 Parameter Structure for the Connection terminated Event. More...
 
struct  snpErrorEvt_t
 Parameter Structure for the Error Event SNP_ERROR_EVT. More...
 
union  snpEventParam_t
 SNP Event Parameters. More...
 
struct  snpEvt_t
 SNP Event Structure. More...
 
struct  snpGapPeriConnectParams_t
 Connection parameters for the peripheral device. More...
 
struct  snpGetAttrValueReq_t
 Parameter Structure for SNP_getAttrValue / SNP_SET_ATTR_VALUE_REQ. More...
 
struct  snpGetAttrValueRsp_t
 Parameter Structure for response to SNP_getAttrValue / SNP_SET_ATTR_VALUE_RSP. More...
 
struct  snpGetGapParamRsp_t
 Parameter Structure for the Get GAP Parameter Value Response. More...
 
struct  snpGetGattParamReq_t
 Parameter Structure for SNP_getGATTParam / SNP_GET_GATT_PARAM_REQ. More...
 
struct  snpGetRandRsp_t
 Parameter Structure for the response to SNP_getRev. More...
 
struct  snpGetRevisionRsp_t
 Parameter Structure for SNP_getRev. More...
 
struct  snpGetStatusCmdRsp_t
 Parameter Structure for the response to SNP_getStatus This is a packed structure. see Dealing with Parameters and Packed Structures for more information. More...
 
struct  snpHciCmdReq_t
 Parameter Structure for SNP_executeHCIcmd. More...
 
struct  snpHciCmdRsp_t
 Parameter Structure for SNP_HCI_CMD_RSP. More...
 
struct  snpMaskEventReq_t
 Parameter Structure for SNP_maskEvt. More...
 
struct  snpMaskEventRsp_t
 Parameter Structure for SNP_MASK_EVENT_RSP. More...
 
struct  snpNotifIndReq_t
 Parameter Structure for the Characteristic Notification and Indication Request data This is a packed structure. see Dealing with Parameters and Packed Structures for more information. More...
 
struct  snpRegisterServiceRsp_t
 Parameter Structure for SNP_registerService / SNP_REGISTER_SERVICE_RSP. More...
 
struct  snpSecurityEvt_t
 Parameter Structure for the Security Event. More...
 
struct  snpSetAdvDataReq_t
 Parameter Structure for SNP_setAdvData. More...
 
struct  snpSetAttrValueReq_t
 Parameter Structure for SNP_setAttrValue / SNP_SET_ATTR_VALUE_REQ. More...
 
struct  snpSetAttrValueRsp_t
 Parameter Structure for response to SNP_setAttrValue / SNP_SET_ATTR_VALUE_RSP. More...
 
struct  snpSetAuthDataReq_t
 Parameter Structure for SNP_setAuthenticationData / SNP_SET_AUTHENTICATION_DATA_REQ. More...
 
struct  snpSetGapParamReq_t
 Parameter Structure for SNP_setGapParam / SNP_SET_GAP_PARAM_REQ. More...
 
struct  snpSetGattParamReq_t
 Parameter Structure for SNP_setGATTParam / SNP_SET_GATT_PARAM_RSP. More...
 
struct  snpSetGattParamRsp_t
 1 Byte Command Status Response More...
 
struct  snpSetWhiteListReq_t
 Parameter Structure for SNP_setWhiteListFilterPolicy / SNP_SET_WHITE_LIST_POLICY_REQ. More...
 
struct  snpStartAdvReq_t
 Parameter Structure for SNP_startAdv. More...
 
struct  snpTermConnReq_t
 Connection Termination Request Structure. More...
 
struct  snpTestCmdRsp_t
 Parameter Structure for SNP_executeTestCmd. More...
 
struct  snpUpdateConnParamCnf_t
 Parameter Structure for SNP_UPDATE_CONN_PARAM_CNF. More...
 
struct  snpUpdateConnParamEvt_t
 Parameter Structure for the Update Connection Parameter Event. More...
 
struct  snpUpdateConnParamReq_t
 Parameter Structure for SNP_updateConnParam. More...
 

Macros

#define SNP_128BIT_UUID_SIZE   16
 128 BIT UUID SIZE
 
#define SNP_16BIT_UUID_SIZE   2
 16 BIT UUID SIZE
 
#define SNP_ADD_CHAR_DESC_DECL_REQ   0x83
 SNP Add Char Description Declaration request.
 
#define SNP_ADD_CHAR_DESC_DECL_RSP   0x83
 SNP Add Char Description Declaration response.
 
#define SNP_ADD_CHAR_VAL_DECL_REQ   0x82
 SNP Add Char Value Declaration request.
 
#define SNP_ADD_CHAR_VAL_DECL_RSP   0x82
 SNP Add Char Value Declaration response.
 
#define SNP_ADD_SERVICE_REQ   0x81
 SNP Add Service request.
 
#define SNP_ADD_SERVICE_RSP   0x81
 SNP Add Service response.
 
#define SNP_ADV_ENDED_EVT   0x0010
 SNP Advertising Ended Event.
 
#define SNP_ADV_RESTART_ON_CONN_EST   0x01
 Advertising will continue with non-connectable advertising when connection is established. period and interval of advertising are different when the device is in a connection. see SNP_startAdv.
 
#define SNP_ADV_RESTART_ON_CONN_TERM   0x02
 Advertising will start with connectable advertising when a connection is terminated.
 
#define SNP_ADV_STARTED_EVT   0x0008
 SNP Advertising Started Event.
 
#define SNP_ADV_STOP_ON_CONN   0x00
 Advertising is disabled during connection and will not start after.
 
#define SNP_ADV_TYPE_CONN   0x00
 Connectable undirected advertisement.
 
#define SNP_ADV_TYPE_NONCONN   0x03
 Non-Connectable undirected advertisement.
 
#define SNP_ADV_TYPE_SCANABLE   0x02
 Scannable undirected advertisement.
 
#define SNP_ALREADY_ADVERTISING   0x8A
 SNP Already Advertising Status.
 
#define SNP_ATT_MTU_EVT   0x0020
 SNP Attribute MTU Changed Event.
 
#define SNP_AUTHENTICATION_EVT   0x0080
 SNP Authentication Event.
 
#define SNP_CCCD_UPDATED_CNF   0x8B
 SNP CCCD Updated Config request.
 
#define SNP_CCCD_UPDATED_IND   0x8B
 SNP CCCD Updated Config response.
 
#define SNP_CHAR_MANAGED_BY_AP   0x00
 characteristic value management Management option (RFU)
 
#define SNP_CHAR_MANAGED_BY_NP   0x01
 characteristic value management Management option (RFU)
 
#define SNP_CHAR_READ_CNF   0x87
 SNP Read Char Configuration request.
 
#define SNP_CHAR_READ_IND   0x87
 SNP Read Char Configuration response.
 
#define SNP_CHAR_WRITE_CNF   0x88
 SNP Write Char Configuration.
 
#define SNP_CHAR_WRITE_IND   0x88
 SNP Write Char Configuration.
 
#define SNP_CMD1_HDR_MASK   0xC0
 CMD1 Header Mask Constant.
 
#define SNP_CMD1_HDR_POS   0x6
 CMD1 Header Offset Constant.
 
#define SNP_CMD1_ID_MASK   0x3F
 CMD1 ID Mask Constant.
 
#define SNP_CMD_ALREADY_IN_PROGRESS   0x85
 SNP Command Already in Progress Status.
 
#define SNP_CMD_REJECTED   0x86
 SNP Command Rejected Status.
 
#define SNP_CONN_ADV_DATA   0x02
 data buffer holding advertisement data that will be advertise if the device is in a connection
 
#define SNP_CONN_EST_EVT   0x0001
 SNP Connection Established Event.
 
#define SNP_CONN_INT_MAX   0x0C80
 maximal connection interval range: 4a
 
#define SNP_CONN_INT_MIN   0x0006
 Connection Interval Range (in 1.25ms units, ranging from 7.5ms to 4s) More...
 
#define SNP_CONN_PARAM_UPDATED_EVT   0x0004
 SNP Connection Parameters Updated Event.
 
#define SNP_CONN_SL_MAX   0x01F3
 maximum slave latency value
 
#define SNP_CONN_SL_MIN   0x0000
 Slave Latency Ranges. More...
 
#define SNP_CONN_SUPERVISOR_TIMEOUT_MAX   0x0C80
 maximum supervision timeout, multiple of 10ms
 
#define SNP_CONN_SUPERVISOR_TIMEOUT_MIN   0x000A
 Supervisor Timeout Range (in 10ms units, ranging from 100ms to 32 seconds) More...
 
#define SNP_CONN_TERM_EVT   0x0002
 SNP Connection Terminated Event.
 
#define SNP_CT_CTRL_PKT_INST_PASS   0x28
 Control Packet Instance Passed.
 
#define SNP_CT_CTRL_PKT_TO   0x22
 Control Packet Timeout.
 
#define SNP_CT_HOST_REQ   0x16
 Host Requested.
 
#define SNP_CT_LSTO_VIOLATION   0x3B
 LSTO Violation.
 
#define SNP_CT_MIC_FAILURE   0x3D
 MIC Failure.
 
#define SNP_CT_PEER_REQ   0x13
 Peer Requested.
 
#define SNP_CT_SUPERVISOR_TO   0x08
 Supervisor timeout.
 
#define SNP_DESC_HEADER_CCCD   0x04
 Descriptor Header for CCCD.
 
#define SNP_DESC_HEADER_FORMAT   0x08
 Descriptor Header for Format.
 
#define SNP_DESC_HEADER_GEN_LONG_UUID   0x02
 Descriptor Header for Generic Long UUID.
 
#define SNP_DESC_HEADER_GEN_SHORT_UUID   0x01
 Descriptor Header for Generic Short UUID.
 
#define SNP_DESC_HEADER_UNSUPPORTED_MASK   0x70
 Descriptor Header for Unsupported.
 
#define SNP_DESC_HEADER_USER_DESC   0x80
 Descriptor Header for User Description.
 
#define SNP_DEV_ALL_EVENT_MASK
 this mask check that only meaningful event can be masked/send. More...
 
#define SNP_DEVINFO_11073_CERT_DATA   7
 RW variable length.
 
#define SNP_DEVINFO_FIRMWARE_REV   3
 RW uint8_t[SNP_DEVINFO_STRING_LEN].
 
#define SNP_DEVINFO_HARDWARE_REV   4
 RW uint8_t[SNP_DEVINFO_STRING_LEN].
 
#define SNP_DEVINFO_MANUFACTURER_NAME   6
 RW uint8_t[SNP_DEVINFO_STRING_LEN].
 
#define SNP_DEVINFO_MODEL_NUMBER   1
 RW uint8_t[SNP_DEVINFO_STRING_LEN].
 
#define SNP_DEVINFO_PNP_ID   8
 RW uint8_t[SNP_DEVINFO_PNP_ID_LEN].
 
#define SNP_DEVINFO_PNP_ID_LEN   7
 PnP ID length.
 
#define SNP_DEVINFO_SERIAL_NUMBER   2
 RW uint8_t[SNP_DEVINFO_STRING_LEN].
 
#define SNP_DEVINFO_SOFTWARE_REV   5
 RW uint8_t[SNP_DEVINFO_STRING_LEN].
 
#define SNP_DEVINFO_STRING_LEN   21
 default string length, including the null terminated char.
 
#define SNP_DEVINFO_SYSTEM_ID   0
 RW uint8_t[SNP_DEVINFO_SYSTEM_ID_LEN].
 
#define SNP_DEVINFO_SYSTEM_ID_LEN   8
 System ID length.
 
#define SNP_DIS_SERV_ID   0x02
 Device Info Service.
 
#define SNP_ERROR_EVT   0x8000
 SNP Error Event.
 
#define SNP_EVENT_IND   0x05
 SNP Event Indication.
 
#define SNP_FAILURE   0x83
 SNP Failure Status.
 
#define SNP_FAILURE_NO_ATT_RSP   0x93
 SNP No Attribute Response Failure Status.
 
#define SNP_FILTER_POLICY_ALL   0x00
 Allow Scan Request from Any, Allow Connect Request from Any (default).
 
#define SNP_FILTER_POLICY_WHITE   0x03
 Allow Scan Request and Connect from White List Only.
 
#define SNP_GAP_DEVICE_NAME_LEN   21
 GAP Device Name Length, excluding null-terminate character.
 
#define SNP_GAP_PRIVACY_DISABLED   0x00
 Privacy Flag State Disabled.
 
#define SNP_GAP_PRIVACY_ENABLED   0x01
 Privacy Flag State Enabled.
 
#define SNP_GAP_TERM_CONN_DEFAULT   0x00
 Default disconnection, send BLE packet to tell the remote side to disconnect.
 
#define SNP_GAP_TERM_CONN_IMMEDIATLY   0x01
 Abrupt disconnection, stop sending RF packets. The other side will timeout.
 
#define SNP_GAPBOND_BONDING_ENABLED   0x02
 Toggle Bonding.
 
#define SNP_GAPBOND_ERASE_ALLBONDS   0x03
 Erase all Bonds.
 
#define SNP_GAPBOND_IO_CAPABILITIES   0x01
 IO Capabilities.
 
#define SNP_GAPBOND_LRU_BOND_REPLACEMENT   0x04
 Overwrite Least Recently Used Bond when record is full.
 
#define SNP_GAPBOND_PAIRING_MODE   0x00
 Behavior on connections.
 
#define SNP_GAPBOND_PAIRING_STATE_BOND_SAVED   0x03
 Bonding record saved in NV.
 
#define SNP_GAPBOND_PAIRING_STATE_BONDED   0x02
 Devices bonded.
 
#define SNP_GAPBOND_PAIRING_STATE_COMPLETE   0x01
 Pairing complete.
 
#define SNP_GATT_CHAR_MAX_LENGTH   512
 Maximum Length of the Characteristic Value Attribute.
 
#define SNP_GATT_CLIENT_CFG_INDICATE   0x0002
 The Characteristic Value shall be indicated.
 
#define SNP_GATT_CLIENT_CFG_NOTIFY   0x0001
 The Characteristic Value shall be notified.
 
#define SNP_GATT_COLLISION   0x8E
 SNP GATT Collision Status.
 
#define SNP_GATT_PERM_RFU_MASK
 mask for clearing RFU bits on the attribute permissions field More...
 
#define SNP_GATT_PERMIT_AUTHEN_READ   0x04
 permission to authenticated read the attribute value
 
#define SNP_GATT_PERMIT_AUTHEN_WRITE   0x08
 permission to authenticated write the attribute value
 
#define SNP_GATT_PERMIT_ENCRYPT_READ   0x40
 permission to encrypted read the attribute value
 
#define SNP_GATT_PERMIT_ENCRYPT_WRITE   0x80
 permission to encrypted write the attribute value
 
#define SNP_GATT_PERMIT_READ   0x01
 For now, Only read and write permissions are allowed. permission to read the attribute value.
 
#define SNP_GATT_PERMIT_WRITE   0x02
 permission to write the attribute value
 
#define SNP_GATT_PROP_INDICATION   0x0020
 Indications.
 
#define SNP_GATT_PROP_NOTIFICATION   0x0010
 Notifications.
 
#define SNP_GATT_PROP_READ   0x0002
 Read.
 
#define SNP_GATT_PROP_WRITE   0x0008
 Writes.
 
#define SNP_GATT_PROP_WRITE_NORSP   0x0004
 Write without response.
 
#define SNP_GET_ATTR_VALUE_REQ   0x85
 SNP Get attribute value request.
 
#define SNP_GET_ATTR_VALUE_RSP   0x85
 SNP Get attribute value response.
 
#define SNP_GET_GAP_PARAM_REQ   0x49
 SNP GAP Get Conn Parameters Request.
 
#define SNP_GET_GAP_PARAM_RSP   0x49
 SNP GAP Get Parameter Response.
 
#define SNP_GET_GATT_PARAM_REQ   0x8D
 SNP Get GATT parameter request.
 
#define SNP_GET_GATT_PARAM_RSP   0x8D
 SNP Get GATT parameter response.
 
#define SNP_GET_OPCODE_HDR_CMD1(cmd)   (((cmd) & SNP_CMD1_HDR_MASK) >> SNP_CMD1_HDR_POS)
 Macro to retrieve the HDR bitfield from CMD1.
 
#define SNP_GET_OPCODE_ID_CMD1(cmd)   ((cmd) & SNP_CMD1_ID_MASK)
 Macro to retrieve the ID bitfield from CMD1.
 
#define SNP_GET_RAND_REQ   0x07
 SNP Get Rand Request.
 
#define SNP_GET_RAND_RSP   0x08
 SNP Get Rand Response.
 
#define SNP_GET_REVISION_REQ   0x03
 SNP Get Revision Request.
 
#define SNP_GET_REVISION_RSP   0x03
 SNP Get Revision Response.
 
#define SNP_GET_STATUS_REQ   0x06
 SNP Get Status Request.
 
#define SNP_GET_STATUS_RSP   0x06
 SNP Get Status Response.
 
#define SNP_GGS_APPEARANCE_ATT   1
 RW uint16_t.
 
#define SNP_GGS_DEVICE_NAME_ATT   0
 RW uint8_t[SNP_GAP_DEVICE_NAME_LEN].
 
#define SNP_GGS_PERI_CONN_PARAM_ATT   4
 RW sizeof(snpGapPeriConnectParams_t)
 
#define SNP_GGS_PERI_PRIVACY_FLAG_ATT   2
 RESERVED, DO NOT USE, need the stack to be build with GAP_PRIVACY and GAP_PRIVACY_RECONNECT RW uint8_t.
 
#define SNP_GGS_PERI_PRIVACY_FLAG_PROPS   5
 RESERVED, DO NOT USE, need the stack to be build with GAP_PRIVACY and GAP_PRIVACY_RECONNECT RW uint8_t.
 
#define SNP_GGS_RECONNCT_ADDR_ATT   3
 RESERVED, DO NOT USE, need the stack to be build with GAP_PRIVACY_RECONNECT RW uint8_t[B_ADDR_LEN].
 
#define SNP_GGS_SERV_ID   0x01
 Generic Access Service.
 
#define SNP_GGS_W_PERMIT_APPEARANCE_ATT   7
 SET ONLY (W uint8_t)
 
#define SNP_GGS_W_PERMIT_DEVICE_NAME_ATT   6
 SET ONLY (W uint8_t)
 
#define SNP_GGS_W_PERMIT_PRIVACY_FLAG_ATT   8
 RESERVED, DO NOT USE, need the stack to be build with GAP_PRIVACY and GAP_PRIVACY_RECONNECT, SET ONLY W uint8_t.
 
#define SNP_HCI_CMD_REQ   0x04
 SNP HCI Command Request.
 
#define SNP_HCI_CMD_RSP   0x04
 SNP HCI Command Response.
 
#define SNP_HCI_CMD_UNKNOWN   0x8D
 SNP HCI Command Unknown Status.
 
#define SNP_HCI_OPCODE_EXT_DECRYPT   0xFC05
 HCI Extension decrypt encrypted data using AES128.
 
#define SNP_HCI_OPCODE_EXT_ENABLE_PTM   0xFC0E
 HCI Extension Enable PTM.
 
#define SNP_HCI_OPCODE_EXT_END_MODEM_TEST   0xFC0B
 HCI Extension End Modem Test.
 
#define SNP_HCI_OPCODE_EXT_GET_CONNECTION_INFO   0xFC20
 HCI Extension get connection related information.
 
#define SNP_HCI_OPCODE_EXT_MODEM_HOP_TEST_TX   0xFC09
 HCI Extension Modem Hop Test Tx.
 
#define SNP_HCI_OPCODE_EXT_MODEM_TEST_RX   0xFC0A
 HCI Extension Test Rx.
 
#define SNP_HCI_OPCODE_EXT_MODEM_TEST_TX   0xFC08
 HCI Extension Modem Test Tx.
 
#define SNP_HCI_OPCODE_EXT_ONE_PKT_PER_EVT   0xFC02
 HCI Extension set whether a connection will be limited to one packet per event.
 
#define SNP_HCI_OPCODE_EXT_OVERRIDE_SL   0xFC1A
 HCI Extension enable or disable suspending slave latency.
 
#define SNP_HCI_OPCODE_EXT_PER   0xFC14
 HCI Extension PER Command.
 
#define SNP_HCI_OPCODE_EXT_RESET_SYSTEM   0xFC1D
 HCI Extension Reset System.
 
#define SNP_HCI_OPCODE_EXT_SET_BDADDR   0xFC0C
 HCI Extension Set BD Address.
 
#define SNP_HCI_OPCODE_EXT_SET_FAST_TX_RESP_TIME   0xFC07
 HCI Extension set whether transmit data is sent as soon as possible even when slave latency is used.
 
#define SNP_HCI_OPCODE_EXT_SET_MAX_DTM_TX_POWER   0xFC11
 HCI Extension Set Max DTM Tx Power.
 
#define SNP_HCI_OPCODE_EXT_SET_SCA   0xFC0D
 HCI Extension Set SCA.
 
#define SNP_HCI_OPCODE_EXT_SET_TX_POWER   0xFC01
 HCI Extension Set Tx Power.
 
#define SNP_HCI_OPCODE_LE_ENCRYPT   0x2017
 HCI Extension encrypt data using AES128.
 
#define SNP_HCI_OPCODE_LE_RECEIVER_TEST   0x201D
 HCI Extension LE Receiver Test.
 
#define SNP_HCI_OPCODE_LE_TEST_END   0x201F
 HCI Extension LE Test End Command.
 
#define SNP_HCI_OPCODE_LE_TRANSMITTER_TEST   0x201E
 HCI Extension LE Transmitter Test.
 
#define SNP_HCI_OPCODE_READ_BDADDR   0x1009
 HCI Extension Read BD Address.
 
#define SNP_HCI_OPCODE_READ_RSSI   0x1405
 HCI Extension Read RSSI.
 
#define SNP_HCI_OPCODE_SIZE   0x02
 Number of bytes an HCI OPCODE should be.
 
#define SNP_HCI_RSP_COLLISION_RSP   0x8C
 SNP HCI Response Collision Status.
 
#define SNP_IMAGE_START   0x00000000
 Location in memory where the SNP image is located.
 
#define SNP_INIT_DEVICE_CNF   0x41
 SNP Init Device Config.
 
#define SNP_INIT_DEVICE_REQ   0x41
 SNP GAP Init Device Request.
 
#define SNP_INVALID_HANDLE   0x0000
 Invalid Handle.
 
#define SNP_INVALID_PARAMS   0x84
 SNP Invalid Parameters Status.
 
#define SNP_MASK_EVENT_RSP   0x02
 SNP Mask Event Response.
 
#define SNP_MASK_EVT_REQ   0x02
 SNP Mask Event Request.
 
#define SNP_MAX_ADVDATA_LENGTH   31
 < This is the maximum size of a scan response or advertising data buffer.
 
#define SNP_NONCONN_ADV_DATA   0x01
 data buffer holding advertisement data that will be advertise if the device is NOT in a connection
 
#define SNP_NOT_ADVERTISING   0x8B
 SNP Not Advertising Status.
 
#define SNP_NOT_CONNECTED   0x92
 SNP Not Connected Status.
 
#define SNP_NOTIF_IND_NO_CCCD_ATTRIBUTE   0x91
 SNP Notifications/Indications No CCCD Attribute.
 
#define SNP_NOTIF_IND_NOT_ALLOWED   0x90
 SNP Notifications/Indications Not Allowed.
 
#define SNP_NOTIF_IND_NOT_ENABLE_BY_CLIENT   0x8F
 SNP Notifications/Indications Not Enabled.
 
#define SNP_NPI_ASYNC_CMD_TYPE   (RPC_SYS_BLE_SNP+(NPI_MSG_TYPE_ASYNC<<5))
 (0x55) Asynchronous Command type for the BLE simple network processor (cmd0 field of npi frame)
 
#define SNP_NPI_SYNC_REQ_TYPE   (RPC_SYS_BLE_SNP+(NPI_MSG_TYPE_SYNCREQ<<5))
 (0x35) Synchronous request type for the BLE simple network processor (cmd0 field of npi frame)
 
#define SNP_NPI_SYNC_RSP_TYPE   (RPC_SYS_BLE_SNP+(NPI_MSG_TYPE_SYNCRSP<<5))
 (0x75) Synchronous response type for the BLE simple network processor (cmd0 field of npi frame)
 
#define SNP_OUT_OF_RESOURCES   0x87
 SNP Out of Resources Status.
 
#define SNP_POWER_UP_IND   0x01
 SNP Power Up Indication.
 
#define SNP_PRIMARY_SERVICE   1
 Primary service.
 
#define SNP_REG_PREDEF_SRV_REQ   0x8E
 SNP Register Redefined service request.
 
#define SNP_REG_PREDEF_SRV_RSP   0x8E
 SNP Register Redefined service response.
 
#define SNP_REGISTER_SERVICE_REQ   0x84
 SNP Register Service with GATT request.
 
#define SNP_REGISTER_SERVICE_RSP   0x84
 SNP Register Service with GATT response.
 
#define SNP_RESPONSE_NEEDED   0x01
 AP Response Needed.
 
#define SNP_RESPONSE_NOT_NEEDED   0x00
 AP Does Not Need To Respond.
 
#define SNP_SCANRSP_DATA   0x00
 data buffer holding the scanning response
 
#define SNP_SECONDARY_SERVICE   2
 Secondary service.
 
#define SNP_SECURITY_EVT   0x0040
 SNP Security Event.
 
#define SNP_SEND_AUTHENTICATION_DATA_RSP   0x4C
 SNP Send Auth Data Response.
 
#define SNP_SEND_INDICATION   0x02
 Indication type.
 
#define SNP_SEND_NOTIF_IND_CNF   0x89
 SNP Send Notification/Indication response.
 
#define SNP_SEND_NOTIF_IND_REQ   0x89
 SNP Send Notification/Indication request.
 
#define SNP_SEND_NOTIFICATION   0x01
 Notification type.
 
#define SNP_SEND_SECURITY_REQUEST_REQ   0x4B
 SNP GAP Send Security Request.
 
#define SNP_SET_ADV_DATA_CNF   0x43
 SNP Set Advertising Data Config.
 
#define SNP_SET_ADV_DATA_REQ   0x43
 SNP GAP Set Adv Data Request.
 
#define SNP_SET_ATTR_VALUE_REQ   0x86
 SNP Set attribute value request.
 
#define SNP_SET_ATTR_VALUE_RSP   0x86
 SNP Set attribute value response.
 
#define SNP_SET_AUTHENTICATION_DATA_REQ   0x4C
 SNP GAP Set Auth Data Request.
 
#define SNP_SET_GAP_PARAM_REQ   0x48
 SNP GAP Set Conn Parameters Request.
 
#define SNP_SET_GAP_PARAM_RSP   0x48
 SNP GAP Set Parameter Response.
 
#define SNP_SET_GATT_PARAM_REQ   0x8C
 SNP Set GATT parameter request.
 
#define SNP_SET_GATT_PARAM_RSP   0x8C
 SNP Set GATT parameter response.
 
#define SNP_SET_SECURITY_PARAM_REQ   0x4A
 SNP GAP Set Security Parameters Request.
 
#define SNP_SET_SECURITY_PARAM_RSP   0x4A
 SNP Set Security Parameter Response.
 
#define SNP_SET_WHITE_LIST_POLICY_REQ   0x4D
 SNP GAP White List Policy Request.
 
#define SNP_SET_WHITE_LIST_POLICY_RSP   0x4D
 SNP Set White List Policy Response.
 
#define SNP_START_ADV_REQ   0x42
 SNP GAP Start Adv Request.
 
#define SNP_STOP_ADV_REQ   0x44
 SNP GAP Stop Adv Request.
 
#define SNP_SUCCESS   0x00
 SNP Success Status.
 
#define SNP_SYNC_ERROR_CMD_IND   0x07
 SNP Sync Error Cmd Indication.
 
#define SNP_TERMINATE_CONN_REQ   0x46
 SNP GAP Terminate Connection Request.
 
#define SNP_TEST_REQ   0x10
 SNP Test Request.
 
#define SNP_TEST_RSP   0x10
 SNP Test Response.
 
#define SNP_UNKNOWN_ATTRIBUTE   0x88
 SNP Unknown Attribute Status.
 
#define SNP_UNKNOWN_SERVICE   0x89
 SNP Unknown Service Status.
 
#define SNP_UPDATE_CONN_PARAM_CNF   0x45
 SNP Update Connection Param Config.
 
#define SNP_UPDATE_CONN_PARAM_REQ   0x45
 SNP GAP Update Connection Param Request.
 

Typedefs

typedef struct snpSetGattParamRsp_t snpAddServiceRsp_t
 1 Byte Command Status Response More...
 
typedef struct snpCharWriteCnf_t snpCharCfgUpdatedRsp_t
 Parameter Structure for SNP_processCharConfigUpdatedCnf / SNP_CCCD_UPDATED_CNF - Same Structure as snpCharWriteCnf_t. More...
 
typedef struct snpSetGapParamReq_t snpGetGapParamReq_t
 Parameter Structure for SNP_getGapParam / SNP_GET_GAP_PARAM_REQ - Same Structure as snpSetGapParamReq_t. More...
 
typedef struct snpSetGattParamReq_t snpGetGattParamRsp_t
 Parameter Structure for SNP_getGATTParam / SNP_GET_GATT_PARAM_RSP. More...
 
typedef struct snpCharWriteCnf_t snpNotifIndCnf_t
 Parameter Structure for SNP_sendNotifcnf_rsp - Same Structure as snpCharWriteCnf_t. More...
 
typedef struct snpSetGattParamRsp_t snpSetAdvDataCnf_t
 1 Byte Command Status Response More...
 
typedef struct snpSetGattParamRsp_t snpSetAuthDataRsp_t
 1 Byte Command Status Response More...
 
typedef struct snpSetGattParamRsp_t snpSetGapParamRsp_t
 1 Byte Command Status Response More...
 
typedef struct snpSetGapParamReq_t snpSetSecParamReq_t
 Parameter Structure for SNP_setSecurityParams / SNP_SET_SECURITY_PARAM_REQ - Same Structure as snpSetGapParamReq_t. More...
 
typedef struct snpSetGattParamRsp_t snpSetSecParamRsp_t
 1 Byte Command Status Response More...
 
typedef struct snpSetGattParamRsp_t snpSetWhiteListRsp_t
 1 Byte Command Status Response More...
 

Enumerations

enum  SNP_CMD1_HDR_TYPE { SNP_DEVICE_GRP = 0, SNP_GAP_GRP, SNP_GATT_GRP, SNP_RFU_GRP }
 list of subgroup
 
Copyright 2017, Texas Instruments Incorporated