10. Edge AI Studio Model Composer

Edge AI Studio Model Composer is Texas Instruments’ no-code web platform for training and deploying AI models on MCUs. This section covers how to use the GUI as an alternative to the command-line toolchain.

10.4. What is Model Composer?

Model Composer provides a graphical interface for:

  • Uploading and managing datasets

  • Selecting and configuring models

  • Training with real-time progress visualization

  • Downloading compiled artifacts for deployment

Access URL: https://dev.ti.com/modelcomposer/

10.5. GUI vs CLI Comparison

Feature

Model Composer (GUI)

Tiny ML Tensorlab (CLI)

Learning Curve

Low - point and click

Medium - requires config files

Customization

Limited presets

Full flexibility

Model Selection

Curated models

All models in ModelZoo

Task Types

Arc Fault, Motor Fault

All 5 task types

Custom Models

Not supported

Fully supported

Automation

Manual

Scriptable

When to Use Model Composer:

  • Quick prototyping

  • Non-technical users

  • Standard arc fault or motor fault applications

  • No Python environment available

When to Use CLI:

  • Custom datasets or models

  • Advanced features (NAS, custom quantization)

  • Automated pipelines

  • Full control over configuration