6.3. C2000 Family

The C2000 family of digital signal processors (DSPs) is TI’s flagship platform for real-time industrial control applications.

6.3.1. Overview

C2000 devices feature:

  • High-performance DSP cores optimized for control algorithms

  • Integrated analog peripherals (ADCs, comparators)

  • PWM modules for motor control

  • Rich communication interfaces

These capabilities make C2000 ideal for predictive maintenance and real-time fault detection where ML inference runs alongside control loops.

6.3.2. Supported Devices

NPU-Enabled

Device

Core

Frequency

Features

F28P55

C28x + NPU

150 MHz

TINPU neural accelerator, ideal for complex models

C28x Core Devices

Device

Core

Frequency

Features

F28P65

C28x

150 MHz

High-performance, no NPU

F2837

Dual C28x

200 MHz

Dual-core, legacy support

F28004

C28x

100 MHz

Mid-range, motor control

F28003

C28x

100 MHz

Cost-optimized

F280013

C28x

100 MHz

Entry-level

F280015

C28x

120 MHz

Enhanced entry-level

C29x Core Devices (64-bit)

Device

Core

Frequency

Features

F29H85

C29x

300 MHz

64-bit, high performance

F29P58

C29x

300 MHz

64-bit, balanced

F29P32

C29x

300 MHz

64-bit, cost-optimized

6.3.4. F28P65

The F28P65 offers similar performance to F28P55 but without the NPU.

When to Use:

  • Existing F28P65 designs

  • Models that don’t fit NPU constraints

  • Projects not requiring fastest inference

Configuration:

common:
  target_device: 'F28P65'

training:
  model_name: 'CLS_4k'  # Standard models (no _NPU suffix)

6.3.5. F2837

Legacy dual-core device for existing systems.

Features:

  • Dual C28x cores at 200 MHz

  • Large memory (1 MB Flash)

  • CLA (Control Law Accelerator)

Configuration:

common:
  target_device: 'F2837'

6.3.6. C29x Family (F29H85, F29P58, F29P32)

The newest C2000 generation with 64-bit C29x cores.

Features:

  • 64-bit native architecture

  • 300 MHz operation

  • Enhanced floating-point performance

  • Backward compatibility with C28x code

Configuration:

common:
  target_device: 'F29H85'  # or F29P58, F29P32

6.3.7. Typical Applications

C2000 devices excel in these ML applications:

Motor Fault Detection

  • Bearing fault classification

  • Winding fault detection

  • Vibration anomaly detection

common:
  task_type: 'generic_timeseries_classification'
  target_device: 'F28P55'

dataset:
  dataset_name: 'motor_fault_classification_dsk'

Arc Fault Detection

  • DC arc fault in solar/battery systems

  • AC arc fault in building wiring

common:
  task_type: 'generic_timeseries_classification'
  target_device: 'F28P55'

dataset:
  dataset_name: 'dc_arc_fault_example_dsk'

Power Quality Monitoring

  • Harmonic analysis

  • Transient detection

  • Grid fault classification

6.3.8. Development Tools

Code Composer Studio (CCS)

TI’s official IDE for C2000 development:

C2000WARE SDK

Software development kit with:

  • Device drivers

  • Example projects

  • Documentation

controlSUITE

Legacy SDK (use C2000WARE for new projects)

6.3.9. Memory Considerations

C2000 devices have different memory architectures:

Device

Flash

RAM

Max Model Size

F28P55

512 KB

128 KB

~60k params (NPU)

F28P65

512 KB

128 KB

~20k params (CPU)

F2837

1 MB

200 KB

~30k params (CPU)

Choose model sizes that fit within device constraints:

# F28P55 with NPU - can use larger models
training:
  model_name: 'CLS_13k_NPU'

# F28004 - use smaller models
training:
  model_name: 'CLS_1k'

6.3.10. Next Steps