2.1. Prerequisites
Before installing Tiny ML Tensorlab, ensure your system meets these requirements.
2.1.1. System Requirements
Operating System
Linux |
Ubuntu 20.04 or later (recommended) |
Windows |
Windows 10/11 with WSL2 or native support |
macOS |
macOS 12 or later (limited testing) |
Hardware
CPU |
Modern multi-core processor (Intel/AMD x86_64 or Apple Silicon) |
RAM |
Minimum 8 GB (16 GB recommended) |
Storage |
10 GB free space for installation and datasets |
GPU |
Optional but recommended for Neural Architecture Search (NAS) |
2.1.2. Software Requirements
Python 3.10
Tiny ML Tensorlab requires Python 3.10.x specifically. Other versions are not supported.
We recommend using pyenv:
# Install pyenv
curl https://pyenv.run | bash
# Add to ~/.bashrc
export PYENV_ROOT="$HOME/.pyenv"
export PATH="$PYENV_ROOT/bin:$PATH"
eval "$(pyenv init -)"
# Install Python 3.10
pyenv install 3.10.14
pyenv global 3.10.14
# Verify
python --version # Should show Python 3.10.14
We recommend using pyenv-win:
# Install pyenv-win via PowerShell
Invoke-WebRequest -UseBasicParsing -Uri "https://raw.githubusercontent.com/pyenv-win/pyenv-win/master/pyenv-win/install-pyenv-win.ps1" -OutFile "./install-pyenv-win.ps1"; &"./install-pyenv-win.ps1"
# Restart terminal, then install Python
pyenv install 3.10.14
pyenv global 3.10.14
# Verify
python --version
Git
Git is required to clone the repository.
sudo apt-get install git
Download from https://git-scm.com/download/win
pip
pip should be included with Python. Ensure it and core build tools are up to date:
python -m pip install --upgrade pip setuptools wheel
2.1.3. For Compilation (Optional)
To compile models for TI MCUs, you’ll need the TI toolchain. These are only required if you want to compile models for device deployment.
For C2000 Devices
TI C2000 Code Generation Tools (CGT)
C2000Ware SDK
Download from:
C2000Ware: https://www.ti.com/tool/C2000WARE
For MSPM0 Devices
TI Arm Clang Compiler
MSPM0 SDK
Download from:
Arm Clang: https://www.ti.com/tool/ARM-CGT
MSPM0 SDK: https://www.ti.com/tool/MSPM0-SDK
2.1.4. For Device Deployment (Optional)
To flash and debug models on hardware:
Code Composer Studio (CCS)
TI’s IDE for MCU development. Download from: https://www.ti.com/tool/CCSTUDIO
Recommended version: 20.x or later
TI LaunchPad or EVM
A development board for your target device.
2.1.5. CUDA (Optional)
For Neural Architecture Search (NAS), a CUDA-capable GPU significantly speeds up training:
NVIDIA GPU with CUDA support
CUDA Toolkit 11.x or 12.x
cuDNN library
NAS can run on CPU but will be much slower.
2.1.6. Verification Checklist
Before proceeding with installation, verify:
# Python version (must be 3.10.x)
python --version
# pip is available
pip --version
# Git is available
git --version
If all checks pass, proceed to User Installation or Developer Installation.