11. Bring Your Own Model
This section explains how to extend Tiny ML Tensorlab with custom models or use pre-trained models from external sources.
Contents
- 11.1. Adding Custom Models
- 11.1.1. Overview
- 11.1.2. Quick Summary
- 11.1.3. Step 1: Choose the Right Model File
- 11.1.4. Step 2: Create Your Model Class
- 11.1.5. Available Layer Types
- 11.1.6. Step 3: Add to
__all__ - 11.1.7. Step 4: Verify Your Model
- 11.1.8. Step 5: Add Device Performance Info
- 11.1.9. Step 6: Add Model Description
- 11.1.10. Using Your Custom Model
- 11.1.11. Naming Conventions
- 11.1.12. Configuring Model Layer Parameters
- 11.1.13. Troubleshooting
- 11.1.14. Summary Checklist
- 11.1.15. Next Steps
- 11.2. Compilation Only
- 11.2.1. Overview
- 11.2.2. ONNX Model Requirements
- 11.2.3. Compilation Configuration
- 11.2.4. Running Compilation
- 11.2.5. Model Formats
- 11.2.6. Output Artifacts
- 11.2.7. NPU Compilation
- 11.2.8. Example: External PyTorch Model
- 11.2.9. Example: TensorFlow Model
- 11.2.10. Troubleshooting
- 11.2.11. Best Practices
- 11.2.12. Next Steps
11.3. Two Approaches
1. Add a Custom Model to ModelZoo
If you want to create a new neural network architecture that integrates fully with the training pipeline:
Add your model class to
tinyml_modelzoo/models/Register it in the module’s
__all__listUse it like any built-in model
See Adding Custom Models for step-by-step instructions.
2. Compile an Existing ONNX Model
If you already have a trained model (from PyTorch, TensorFlow, etc.) and just want to compile it for TI MCUs:
Export your model to ONNX format
Use Tiny ML Tensorlab’s compilation-only mode
Skip the dataset and training steps
See Compilation Only for instructions.
11.4. Model Requirements
For NPU Devices (F28P55, AM13E2, MSPM0G5187):
Models must follow NPU constraints for hardware acceleration:
All channels must be multiples of 4
Convolution kernel heights ≤ 7 for GCONV layers
MaxPool kernels ≤ 4
FC layer inputs ≥ 16 features (8-bit) or ≥ 8 features (4-bit)
See NPU Guidelines for complete constraints.
For Non-NPU Devices:
More flexible architecture choices, but consider:
Total parameter count (memory constraints)
Layer types supported by the compiler
Inference time requirements