11.1. Adding Custom Models

This guide explains how to add your own neural network architectures to Tiny ML Tensorlab’s model zoo.

See also

For a detailed reference guide with code examples, see the ADDING_NEW_MODELS.md file in the tinyml-modelzoo repository.

11.1.1. Overview

You can extend the model zoo with custom architectures that:

  • Fit your specific accuracy/size requirements

  • Implement novel layer combinations

  • Target specific hardware constraints

With the dynamic registration system, you only need to modify files in tinyml-modelzoo — no changes are required in tinyml-tinyverse or tinyml-modelmaker.

11.1.2. Quick Summary

To add a new model:

  1. Add your model class to the appropriate file in tinyml_modelzoo/models/

  2. Add the class name to that file’s __all__ list

  3. Add device performance info to device_info/run_info.py

  4. Add a model description to model_descriptions/ to enable training pipeline integration

That’s it! The model is automatically registered and available everywhere.

11.1.3. Step 1: Choose the Right Model File

Models are organized by task type in tinyml_modelzoo/models/:

Task Type

File

Examples

Time series classification

classification.py

CNN_TS_GEN_BASE_1K_NPU, HAR_TINIE_CNN_2K

Time series regression

regression.py

REG_TS_GEN_BASE_1K, REG_TS_CNN_13K

Anomaly detection

anomalydetection.py

AE_CNN_TS_GEN_BASE_4K, AD_CNN_TS_17K

Time series forecasting

forecasting.py

FC_CNN_TS_GEN_BASE_13K, LSTM10_TS_GEN_BASE

Feature extraction

feature_extraction.py

FEModel, FEModelLinear

Image classification

image.py

CNN_LENET5

11.1.4. Step 2: Create Your Model Class

Your model should inherit from GenericModelWithSpec (for spec-based models) or torch.nn.Module (for custom architectures).

11.1.4.2. Option B: Custom PyTorch Model

For more complex architectures that cannot be expressed as a layer spec:

import torch
import torch.nn as nn


class MY_CUSTOM_MODEL(nn.Module):
    """Custom model with non-standard architecture."""

    def __init__(self, config, input_features=128, variables=1, num_classes=3):
        super().__init__()
        # Extract config values (may come from get_model() call)
        if isinstance(config, dict):
            variables = config.get('variables', variables)
            num_classes = config.get('num_classes', num_classes)
            input_features = config.get('input_features', input_features)

        self.variables = variables
        self.num_classes = num_classes
        self.input_features = input_features

        # Define your layers
        self.conv1 = nn.Conv2d(variables, 32, kernel_size=(3, 1), padding=(1, 0))
        self.bn1 = nn.BatchNorm2d(32)
        self.relu = nn.ReLU()
        self.pool = nn.AdaptiveAvgPool2d((1, 1))
        self.fc = nn.Linear(32, num_classes)

    def forward(self, x):
        # x shape: (batch, variables, input_features) or (batch, variables, input_features, 1)
        assert x.dim() == 4, f"Expected 4D input, got {x.dim()}D"
        x = self.conv1(x)
        x = self.bn1(x)
        x = self.relu(x)
        x = self.pool(x)
        x = x.view(x.size(0), -1)
        x = self.fc(x)
        return x

11.1.4.3. NPU-Compatible Model

For NPU devices, follow these constraints:

class CLS_CUSTOM_NPU(GenericModelWithSpec):
    """NPU-compatible custom model."""

    def __init__(self, config, input_features=128, variables=1, num_classes=3):
        super().__init__(
            config,
            input_features=input_features,
            variables=variables,
            num_classes=num_classes
        )
        self.model_spec = self.gen_model_spec()
        self._init_model_from_spec(
            model_spec=self.model_spec,
            variables=self.variables,
            input_features=self.input_features,
            num_classes=self.num_classes
        )

    def gen_model_spec(self):
        layers = py_utils.DictPlus()

        # First conv: variables must be 1, out_channels multiple of 4
        layers += {'0': dict(
            type='ConvBNReLULayer',
            in_channels=1,        # FCONV requires 1
            out_channels=4,       # Multiple of 4
            kernel_size=(5, 1),   # Height <= 7
            stride=(1, 1)
        )}

        # GCONV: all channels multiple of 4, kernel height <= 7
        layers += {'1': dict(
            type='ConvBNReLULayer',
            in_channels=4,
            out_channels=8,
            kernel_size=(5, 1),
            stride=(1, 1)
        )}

        # MaxPool: kernel <= 4x4
        layers += {'2': dict(
            type='MaxPoolLayer',
            kernel_size=(2, 1),
            stride=(2, 1)
        )}

        layers += {'3': dict(
            type='ConvBNReLULayer',
            in_channels=8,
            out_channels=16,
            kernel_size=(5, 1),
            stride=(1, 1)
        )}

        layers += {'4': dict(
            type='MaxPoolLayer',
            kernel_size=(2, 1),
            stride=(2, 1)
        )}

        layers += {'5': dict(
            type='ReshapeLayer',
            ndim=2
        )}

        # FC: in_features >= 16
        layers += {'6': dict(
            type='LinearLayer',
            in_features=16 * (self.input_features // 4),
            out_features=self.num_classes
        )}

        return dict(model_spec=layers)

11.1.5. Available Layer Types

For spec-based models, you can use these layer types in gen_model_spec():

Layer Type

Description

Key Parameters

BatchNormLayer

Batch normalization

num_features

ConvBNReLULayer

Conv2d + BatchNorm + ReLU

in_channels, out_channels, kernel_size, stride, padding

MaxPoolLayer

Max pooling

kernel_size, stride, padding

AvgPoolLayer

Average pooling

kernel_size, stride, padding

AdaptiveAvgPoolLayer

Adaptive average pooling

output_size

ReshapeLayer

Flatten/reshape

ndim

LinearLayer

Fully connected

in_features, out_features

ReluLayer

ReLU activation

–

SigmoidLayer

Sigmoid activation

–

LSTMLayer

LSTM layer

input_size, hidden_size

TransposeConvBNReLULayer

Transposed convolution

Same as ConvBNReLULayer

ConvTranspose

Transposed conv (no BN/ReLU)

Same as Conv2d

CatLayer

Concatenation

–

AddLayer

Element-wise addition

–

11.1.6. Step 3: Add to __all__

At the bottom of the model file, add your class name to the __all__ list:

# Export all classification models
__all__ = [
    'CNN_TS_GEN_BASE_100',
    'CNN_TS_GEN_BASE_1K_NPU',
    # ... existing models ...
    'MY_NEW_MODEL_2K',  # <-- Add your model here
]

This is all that is needed for registration. The dynamic registration system picks up all classes listed in __all__ and makes them available throughout the pipeline.

11.1.7. Step 4: Verify Your Model

Run the test script to verify your model works:

cd tinyml-modelzoo
./run_tests.sh --skip-training

You should see your model in the count. You can also verify interactively:

from tinyml_modelzoo.models import get_model, list_models

# Check if model is registered
print('MY_NEW_MODEL_2K' in list_models())  # Should print True

# Instantiate the model
model = get_model('MY_NEW_MODEL_2K', variables=1, num_classes=3, input_features=128)
print(model)

Forward Pass Test:

import torch

model = get_model('MY_NEW_MODEL_2K', variables=1, num_classes=3, input_features=128)
x = torch.randn(1, 1, 128, 1)  # (batch, variables, features, 1)
y = model(x)
print(f"Output shape: {y.shape}")  # Should be (1, 3)

Note

Time series classification models use Conv2d and BatchNorm2d layers internally, which require 4D input tensors: (batch_size, num_variables, num_features, 1). The last dimension (1) represents the channel height in the 2D convolution.

ONNX Export Test:

import torch
import torch.onnx

model = get_model('MY_NEW_MODEL_2K', variables=1, num_classes=3, input_features=128)
model.eval()
x = torch.randn(1, 1, 128, 1)
torch.onnx.export(model, x, "my_model.onnx", opset_version=11)

Full Training Test:

To test with an actual training run, modify an example config to use your model:

./run_tinyml_modelzoo.sh examples/generic_timeseries_classification/config.yaml

11.1.8. Step 5: Add Device Performance Info

Add device performance information to device_info/run_info.py so the model is recognized by the training pipeline. If you have benchmarked your model on target devices, provide actual values; otherwise use 'TBD':

DEVICE_RUN_INFO = {
    # ... existing models ...

    'MyModelName_ForGUI': {
        'F28P55': {'flash': 2500, 'inference_time_us': 150, 'sram': 1200},
        'F28P65': {'flash': 2500, 'inference_time_us': 400, 'sram': 1200},
        'F2837': {'flash': 2500, 'inference_time_us': 800, 'sram': 1200},
        # Add TBD for untested devices
        'MSPM0G3507': {'flash': 'TBD', 'inference_time_us': 'TBD', 'sram': 'TBD'},
    },
}

11.1.9. Step 6: Add Model Description

Add a model description to the appropriate file in tinyml_modelzoo/model_descriptions/. This step is mandatory because it creates the mapping between your model class name (defined in models/) and the model_name used in configuration files. The description also enables the model to appear in the Tiny ML Studio GUI:

Task Type

Description File

Time series classification

model_descriptions/classification.py

Time series regression

model_descriptions/regression.py

Anomaly detection

model_descriptions/anomalydetection.py

Time series forecasting

model_descriptions/forecasting.py

Add your model to the _model_descriptions dict and enabled_models_list:

# In tinyml_modelzoo/model_descriptions/classification.py

from tinyml_modelzoo import constants
from tinyml_modelzoo.utils import deep_update_dict
from tinyml_modelzoo.device_info import DEVICE_RUN_INFO

_model_descriptions = {
    # ... existing models ...

    'My_Model_Name_2k_t': deep_update_dict(deepcopy(template_model_description), {
        'common': dict(
            model_details='My new 2K model. 2 Conv+BN+ReLU layers.'
        ),
        'training': dict(
            model_training_id='MY_NEW_MODEL_2K',  # Must match class name in models/!
            model_name='My_Model_Name_2k_t',
            properties=[
                dict(type="group", dynamic=True,
                     script="generictimeseriesclassification.py",
                     name="preprocessing_group",
                     label="Preprocessing Parameters", default=[])
            ] + template_gui_model_properties,
            target_devices={
                constants.TARGET_DEVICE_F28P55: dict(model_selection_factor=None) |
                    (DEVICE_RUN_INFO['My_Model_Name_2k_t'][constants.TARGET_DEVICE_F28P55]),
                constants.TARGET_DEVICE_F28P65: dict(model_selection_factor=None) |
                    (DEVICE_RUN_INFO['My_Model_Name_2k_t'][constants.TARGET_DEVICE_F28P65]),
                # ... add other target devices ...
            },
        ),
    }),
}

enabled_models_list = [
    # ... existing models ...
    'My_Model_Name_2k_t',  # Add to enable in GUI
]

Important fields:

  • model_training_id: REQUIRED - Must exactly match your model class name in models/

  • model_name: The name users will specify in configuration files (e.g., in config.yaml)

  • model_details: Brief description of the model architecture

  • target_devices: Dict of supported devices with performance info from DEVICE_RUN_INFO

  • properties: GUI properties for training parameters (use the template)

Warning

The model_training_id field must exactly match your model class name from Step 2. This is the critical link that allows the training pipeline to find and instantiate your model when users specify model_name in their configuration files.

After adding, verify the description is generated correctly:

cd tinyml-modelmaker
python scripts/run_generate_description.py
# Check data/descriptions/description_timeseries.json for your model

11.1.10. Using Your Custom Model

Reference in configuration:

training:
  model_name: 'MY_NEW_MODEL_2K'  # Your model class name
  training_epochs: 30

11.1.11. Naming Conventions

Class names (in models/): Use SCREAMING_SNAKE_CASE with model type and parameter count:

  • Classification: CNN_TS_GEN_BASE_1K_NPU, RES_ADD_CNN_TS_GEN_BASE_3K

  • Regression: REG_TS_GEN_BASE_1K, REG_TS_CNN_13K

  • Anomaly Detection: AE_CNN_TS_GEN_BASE_4K, AD_CNN_TS_17K

  • Forecasting: FC_CNN_TS_GEN_BASE_13K, LSTM10_TS_GEN_BASE

GUI names (in model_descriptions/): Use TimeSeries_Generic_Xk_t or TimeSeries_Generic_Xk_NPU_t pattern.

11.1.12. Configuring Model Layer Parameters

You can override a model’s __init__ arguments at runtime using a model_config YAML file. This allows you to change parameters such as input_features, variables, and num_classes without modifying the model source code.

Creating a model_config file

Example model_config files can be found in the misc/ folder of the tinyml-modelmaker repository. The YAML file should contain the parameters that the model class accepts as __init__ arguments.

For example, the class CNN_TS_GEN_BASE_13K (referred to by the model name TimeSeries_Generic_13k_t) accepts the following arguments:

class CNN_TS_GEN_BASE_13K(GenericModelWithSpec):
    def __init__(self, config, input_features=512, variables=1, num_classes=2):

A corresponding model_config YAML file can override any of these arguments:

input_features: 512
variables: 2
num_classes: 3

Using the model_config in your configuration

Specify the path to the model_config file in the training section of your project configuration YAML:

training:
  enable: True
  model_name: 'TimeSeries_Generic_13k_t'
  model_config: '/path/to/tinyml-modelmaker/misc/TimeSeries_Generic_x_t.yaml'

This will override the model’s default __init__ arguments with the values specified in the model_config file. You can provide none, some, or all of the supported arguments – any arguments not specified will retain their default values.

11.1.13. Troubleshooting

Model not appearing in list_models()

  1. Check that the class name is in the file’s __all__ list

  2. Verify there are no import errors in your model file:

    python -c "from tinyml_modelzoo.models.classification import *"
    

Model instantiation fails

  1. Ensure your __init__ accepts a config dict parameter

  2. Handle both dict-style config and keyword arguments

Model training fails

  1. Verify input/output shapes match the data pipeline

  2. For time series: input is typically (batch, variables, features, 1)

  3. For images: input is typically (batch, channels, height, width)

11.1.14. Summary Checklist

  • Model class added to appropriate file in tinyml_modelzoo/models/

  • Class name added to file’s __all__ list

  • Model instantiates correctly via get_model()

  • Forward pass produces correct output shape

  • (Optional) Device performance info added to device_info/run_info.py

  • (Optional) GUI description added to model_descriptions/ and enabled_models_list

  • (Optional) Verified with run_generate_description.py

11.1.15. Next Steps