Buildsheet

Introduction

Build Sheet of supported features and modules for this SDK release. The following table lists the supported features and modules for the corresponding category, along with the support status for RTOS on all the cores.

The support status is indicated by the following codes:

Code Note
Yes The feature or module is supported
No The feature or module is not supported
SDKx.y The feature or module will be supported in a future version of the SDK
NA The feature or module is not applicable in the hardware

Software Buildsheet

Category Module SubModule RTOS
on WKUP R5
RTOS
on R5F
RTOS
on C7
Memory Map MAIN Domain Memory Map Yes Yes Yes
MCU Domain Memory Map NA NA NA
Processors View Memory Map NA NA NA
System Interconnect Region-based Address Translation Yes Yes NA
Quality of Service (QoS) Yes Yes Yes
Initialization I2C Bootloader Operation NA NA NA
SPI Bootloader Operation NA NA NA
QSPI Bootloader Operation No NA NA
OSPI Bootloader Operation Yes NA NA
GPMC Bootloader Operation NOR NA NA NA
NAND NA NA NA
Ethernet Bootloader Operation No NA NA
USB Bootloader Operation Host No NA NA
Device No NA NA
MMCSD Bootloader Operation SD Card (4 bit) Yes NA NA
SD Card (8 bit) Yes NA NA
eMMC Yes NA NA
UART Bootloader Operation Yes NA NA
Power Yes NA NA
Device Configuration Reset Yes NA NA
Clocking Yes NA NA
PMIC (Power Management IC) NA Yes NA
Processors and Accelerators 2 Cluster R5s (4 nos) in split mode NA Yes NA
Dual C7 DSP NA NA Yes
Interprocessor Communication Mailbox No Yes Yes
Spinlock No Yes Yes
Interrupts WKUP Interrupt Maps Yes NA NA
MAIN Domain Interrupt Maps NA Yes NA
C7 Interrupt Maps NA NA Yes
Time Sync Time Sync Module (CPTS) No Yes No
Timer Manager No Yes No
Time Sync and Compare Events No Yes No
Data Movement Architecture (DMA) Data Movement Subsystem (DMSS) Yes Yes Yes
Peripheral DMA (PDMA) Yes Yes Yes
RingAcc Yes Yes Yes
Secure Proxy Yes Yes Yes
Interrup Aggregator Yes Yes Yes
DRU NA NA Yes
Packet Streaming Interface Link Yes Yes Yes
General Connectivity Peripherals General-Purpose Interface (GPIO) Yes Yes Yes
Inter-Integrated Circuit (I2C) Interface Controller Yes Yes Yes
Target Yes Yes Yes
Multichannel Serial Peripheral Interface (MCSPI) Controller No Yes Yes
Peripheral No Yes Yes
Universal Asynchronous Receiver/Transmitter (UART) UART Yes Yes Yes
RS-485 No No No
IrDA No No No
High-speed Serial Interfaces Gigabit Ethernet Switch (CPSW0) Switch No Yes No
EndPoint No Yes No
Universal Serial Bus Subsystem (USBSS) Host 3.0 No No NA
Device 3.0 No No NA
Host 2.0 No No NA
Device 2.0 No No NA
Memory Interfaces Flash Subsystem (FSS) Yes Yes Yes
Octal Serial Peripheral Interface (OSPI) Yes Yes Yes
OptiFlash Fast Local Copy (FLC) Yes Yes Yes
Remote Layer 2 Cache (RL2) Yes Yes Yes
HyperBUS Interface HyperRAM Yes Yes Yes
General-Purpose Memory Controller (GPMC) FPGA NA NA NA
NAND NA NA NA
NOR NA NA NA
etc. NA NA NA
Error Location Module (ELM) NA NA NA
Multimedia Card Secure Digital (MMCSD) Interface 4-bit Yes Yes Yes
8-bit Yes Yes Yes
Industrial and Control Interfaces Analog-to-Digital Converter (ADC) No Yes No
Enhanced Capture (ECAP) Module Capture No Yes Yes
PWM No Yes Yes
Enhanced Pulse Width Modulation (EPWM) Module No Yes Yes
Enhanced Quadrature Encoder Pulse (EQEP) Module No No No
Controller Area Network (MCAN) CAN NA Yes NA
CAN FD NA Yes NA
Audio Interfaces Multichannel audio serial port (MCASP) I2S No Yes Yes
TDM No Yes Yes
Async Sample Rate Converter (AASRC) No Yes Yes
Software Async Sample Rate Converter (SWASRC) No No Yes
Timer Modules Global Timebase Counter (GTC) Yes Yes Yes
Real-Time Clock (RTC) No Yes Yes
Windowed Watchdog Timer (WWDT) Yes Yes Yes
Timers Timer Yes Yes Yes
Capture No No No
Compare No No No
PWM No No No
Internal Diagnostics Modules Dual Clock Comparator (DCC) No Yes No
Error Signaling Module (ESM) No Yes No
RTI(WWDG) No Yes No
Voltage and Thermal Management(VTM) No Yes No
Power OK(POK) No Yes No
PBIST(Built In Self Test) No Yes No
LBIST(Built In Self Test) No Yes No
Memory Cyclic Redundancy Check (MCRC) Controller No Yes No
ECC Aggregator No Yes No
ROM Checksum No Yes No
On-Chip Debug Yes Yes Yes