8.7.8.79. GEL_SetBlockResetMode()

Syntax

GEL_SetBlockResetMode( integer );

Parameters

integer: Indicates the reset blocking mode.

0 (default behavior) - Do not block any reset

1 - Block reset once.

Description

This GEL function is a part of the emulation wakeup sequence. It halts a target when the target’s power domain is off.

Synchronous

Synchronous from GEL: No

Completely synchronous: No