7.7.8.113. GEL_Trace()ΒΆ
Enables GEL execution trace
Syntax
GEL_Trace( level );
Parameters
level: is the trace level: 0 - no trace, 1 - trace entry and exit of functions, 2 - trace execution of each statement.
Description
Sets the trace level of the GEL execution trace.
Synchronous
Synchronous from GEL: Yes
Completely synchronous: Yes
Example
GEL_Trace(0);
GEL_Trace(1);
Related Topics