7.7.8.16. GEL_EnableClock()ΒΆ

Enables or disables the profile clock.

Syntax

GEL_EnableClock( [enable = 1] );

Parameters

enable (optional): 0 disables the clock, 1 enables the clock.

Description

This function is used to enable or disable the profile clock.

Synchronous

Synchronous from GEL: Yes

Completely synchronous: Yes

Example

GEL_EnableClock(); //Enable Clock
GEL_EnableClock(0); //Disable Clock
GEL_EnableClock(1); //Enable Clock

Related Topics

GEL_SetClockEvent