loki CPU_MMAP

This document presents a summary of the hardware interface for the CPU_MMAP interface on loki product.

Each module instance within the design is shown below.

Click on each module instance to get to the detailed memory map.

loki Instance Summary

The table below shows the base address and address space for this memorymap.

Module Name

Base Address

Size

FLASH_MAIN

0x00000000

512 KB

ROM

0x0F000000

12 KB

SRAM

0x20000000

36 KB

PMCTL

0x40000000

4 KB

CKMD

0x40001000

4 KB

RTC

0x40002000

4 KB

IOC

0x40003000

4 KB

SYS0

0x40004000

4 KB

EVTULL

0x40005000

4 KB

PMUD

0x40006000

4 KB

DBGSS

0x4000F000

4 KB

CLKCTL

0x40020000

4 KB

FLASH

0x40021000

4 KB

SYSTIM

0x40022000

4 KB

GPIO

0x40023000

4 KB

VIMS

0x40024000

4 KB

EVTSVT

0x40025000

4 KB

DMA

0x40026000

4 KB

SPI0

0x40030000

4 KB

UART0

0x40034000

4 KB

I2C0

0x40038000

4 KB

ADC

0x40050000

4 KB

LGPT0

0x40060000

4 KB

LGPT1

0x40061000

4 KB

LGPT2

0x40062000

4 KB

LGPT3

0x40063000

4 KB

LRFDDBELL

0x40080000

4 KB

LRFDTXF

0x40081800

1 KB

LRFDRXF

0x40081C00

1 KB

LRFD_PBERAM

0x40090000

4 KB

LRFD_BUFRAM

0x40092000

1.5 KB

LRFD_MCERAM

0x40094000

4 KB

LRFD_RFERAM

0x40096000

4 KB

AES

0x400C0000

4 KB

FCFG

0x4E000000

1 KB

CCFG

0x4E020000

2 KB

BPU

0xE0002000

4 KB

NVIC

0xE000E000

4 KB

SYSTICK

0xE000E010

16 B

SCB

0xE000ED00

64 B

DCB

0xE000ED30

256 B

SCSCS

0xE000EFC0

64 B

CPU_ROM_TABLE

0xE00FF000

4 KB