LRFDRXF

Instance: LRFDRXF
Component: LRFDRXF
Base address: 0x40081C00


TOP:LRFDRXF Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

RXD

RW

32

0x0000 0000

0x0000 0000

0x4008 1C00

TOP:LRFDRXF Register Descriptions

TOP:LRFDRXF:RXD

Address Offset 0x0000 0000
Physical Address 0x4008 1C00 Instance 0x4008 1C00
Description RX FIFO data. When written the register data is pushed to the RX FIFO. When read, data is popped from the RX FIFO
Type RW
Bits Field Name Description Type Reset
31:0 DATA RX FIFO data. When written the register data is pushed to the RX FIFO. When read, data is popped from the RX FIFO. When writing or reading this register the access size will determine how many bytes are pushed to or popped from the FIFO. It is possible to push or pop 1,2 or 4 bytes depending on the access being done. RW 0x0000 0000