EQEP
The eQEP driver provides API to configure eQEP module. Below are the high level features supported by the driver.
Features Supported
Configuration of position counter and control unit for position and direction measurement
Configuration of unit time base for speed and frequency measurement
Configuration of quadrature edge capture unit for low-speed measurement
Configuration of watchdog timer for detecting stalls
SysConfig Features
Note
It is strongly recommend to use SysConfig where it is available instead of using direct SW API calls. This will help simplify the SW application and also catch common mistakes early in the development cycle.
SysConfig can be used to configure below parameters apart from common configuration like Clock, MPU, RAT and others.
EQEP instances and pin mux configurations.
Features NOT Supported
NA
Important Usage Guidelines
NA
Example Usage
Include the below file to access the APIs
EQEP Interrupt Registration
EQEP Quadrature Mode Position Measurement Configuration
EQEP Quadrature Mode Frequency Measurement Configuration
EQEP Interrupt Service Routine
EQEP Interrupt De-Registration
API
DRV_EQEP_MODULE