cetools | |
packages | |
ti | |
xdais | |
dm | |
split | |
ividdec2.h | This header defines all types, constants, enums, and functions that are common across all split IVIDDEC2-based codecs |
iauddec.h | This header defines all types, constants, and functions shared by all implementations of the audio decoder algorithms |
iauddec1.h | This header defines all types, constants, and functions shared by all implementations of the audio decoder algorithms |
iaudenc.h | This header defines all types, constants, and functions shared by all implementations of the audio encoder algorithms |
iaudenc1.h | This header defines all types, constants, and functions shared by all implementations of the audio encoder algorithms |
iaudio.h | This header defines all types, constants, enums, and functions that are common across the various audio codecs |
iimgdec.h | This header defines all types, constants, and functions shared by all implementations of the image decoder algorithms |
iimgdec1.h | This header defines all types, constants, and functions shared by all implementations of the image decoder algorithms |
iimgenc.h | This header defines all types, constants, and functions shared by all implementations of the image encoder algorithms |
iimgenc1.h | This header defines all types, constants, and functions shared by all implementations of the image encoder algorithms |
ispeech.h | This header defines all types, constants, enums, and functions that are common across the various speech codecs |
ispeech1.h | This header defines all types, constants, enums, and functions that are common across the various speech codecs |
ispeech1_amr.h | This header defines all types, constants, enums, and functions that are needed for AMR |
ispeech1_evrc.h | This header defines all types, constants, enums, and functions that are needed for EVRC |
ispeech1_g722.h | This header defines all types, constants, enums, and functions that are needed for G.722 |
ispeech1_g7221.h | This header defines all types, constants, enums, and functions that are needed for G.7221 |
ispeech1_g723.h | This header defines all types, constants, enums, and functions that are needed for G.723 |
ispeech1_g726.h | This header defines all types, constants, enums, and functions that are needed for G.726 |
ispeech1_ilbc.h | This header defines all types, constants, enums, and functions that are needed for iLBC |
ispeech1_pcm.h | This header defines all types, constants, enums, and functions that are common across all G.711/PCM speech codecs |
ispeech1_smv.h | This header defines all types, constants, enums, and functions that are common across all SMV speech codecs |
ispeech1_wbamr.h | This header defines all types, constants, enums, and functions that are needed for WB-AMR |
isphdec.h | This header defines all types, constants, and functions shared by all implementations of the speech decoder algorithms |
isphdec1.h | This header defines all types, constants, and functions shared by all implementations of the speech decoder algorithms |
isphenc.h | This header defines all types, constants, and functions shared by all implementations of the speech encoder algorithms |
isphenc1.h | This header defines all types, constants, and functions shared by all implementations of the speech encoder algorithms |
iuniversal.h | This header defines all types, constants, and functions shared by all implementations of the "universal" XDM algorithm |
ividanalytics.h | This header defines all types, constants, and functions shared by all implementations of the video analytics algorithms |
ividdec.h | This header defines all types, constants, and functions shared by all implementations of the video decoder algorithms |
ividdec1.h | This header defines all types, constants, and functions shared by all implementations of the video decoder algorithms |
ividdec2.h | This header defines all types, constants, and functions shared by all implementations of the video decoder algorithms |
ividdec3.h | This header defines all types, constants, and functions shared by all implementations of the video decoder algorithms |
ividenc.h | This header defines all types, constants, and functions shared by all implementations of the video encoder algorithms |
ividenc1.h | This header defines all types, constants, and functions shared by all implementations of the video encoder algorithms |
ividenc2.h | This header defines all types, constants, and functions shared by all implementations of the video encoder algorithms |
ivideo.h | This header defines all types, constants, enums, and functions that are common across the various video codecs |
ividtranscode.h | This header defines all types, constants, and functions shared by all implementations of the video transcoder algorithms |
xdm.h | This header defines all types, constants, and functions shared across the various XDM classes of algorithms |
ialg.h | This header defines all types, constants, and functions defined by XDAIS for algorithms |
xdas.h | This header defines all types and constants used in the XDAS interfaces |
xdc | |
runtime | |
Memory.h | |
packages | |
ti | |
sdo | |
ce | |
audio | |
auddec.h | The AUDDEC audio decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IAUDDEC audio decoder interface |
audenc.h | The AUDENC audio encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IAUDENC audio encoder interface |
audio1 | |
auddec1.h | The AUDDEC1 audio decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IAUDDEC1 audio decoder interface |
audenc1.h | The AUDENC1 audio encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IAUDENC1 audio encoder interface |
image | |
imgdec.h | The IMGDEC image decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGDEC image decoder interface |
imgenc.h | The IMGENC image encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGENC image encoder interface |
image1 | |
imgdec1.h | The IMGDEC1 image decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGDEC1 image decoder interface |
imgenc1.h | The IMGENC1 image encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGENC1 image encoder interface |
osal | |
Memory.h | The Codec Engine OSAL Memory interface. Provides the user an OS-independent Memory abstraction |
speech | |
sphdec.h | The SPHDEC speech decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined ISPHDEC speech decoder interface |
sphenc.h | The SPHENC speech encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM ISPHENC speech encoder interface |
speech1 | |
sphdec1.h | The SPHDEC1 speech decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined ISPHDEC1 speech decoder interface |
sphenc1.h | The SPHENC1 speech encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined ISPHENC1 speech encoder interface |
universal | |
universal.h | The "universal" algorithm interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IUNIVERSAL interface |
vidanalytics | |
vidanalytics.h | The VIDANALYTICS video analytics interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDANALYTICS video analytics interface |
video | |
viddec.h | The VIDDEC video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC video decoder interface |
videnc.h | The VIDENC video encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDENC video encoder interface |
video1 | |
viddec1.h | The VIDDEC1 video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC1 video decoder interface |
videnc1.h | The VIDENC1 video encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDENC1 video encoder interface |
video2 | |
split | |
viddec2.h | The VIDDEC2 split video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC2FRONT or IVIDDEC2BACK video decoder interface |
viddec2.h | The VIDDEC2 video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC2 video decoder interface |
videnc2.h | The VIDENC2 video encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDENC2 video encoder interface |
video3 | |
viddec3.h | The VIDDEC3 video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC3 video decoder interface |
vidtranscode | |
vidtranscode.h | The VIDTRANSCODE video transcoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDTRANSCODE video transcoder interface |
CERuntime.h | The Codec Engine Runtime init module. Provides system wide initialization of the Codec Engine Runtime |
Engine.h | The Codec Engine Runtime |
Server.h | The Codec Engine Server Interface. Provides the user an inteface to open and manipulate a Server which contains remote algorithms |
visa.h | The Codec Engine System Programming Interface. Provides system developers with services necessary to implement stubs and skeletons |