65 #ifndef ti_sdo_ce_VISA_
66 #define ti_sdo_ce_VISA_
70 #include <ti/sdo/ce/node/node.h>
94 #define VISA_ERUNTIME -1
100 #define VISA_EFAIL -2
106 #define VISA_EUNSUPPORTED -3
112 #define VISA_ETIMEOUT -100
118 #define VISA_FOREVER Engine_FOREVER
128 #define VISA_MODNAME "ti.sdo.ce.VISA"
192 extern VISA_Status
VISA_call(VISA_Handle visa, VISA_Msg *msg);
215 extern VISA_Status
VISA_callAsync(VISA_Handle visa, VISA_Msg *msg);
240 extern VISA_Status
VISA_wait(VISA_Handle visa, VISA_Msg *msg, UInt timeout);
261 extern Void
VISA_freeMsg(VISA_Handle visa, VISA_Msg msg);
359 IALG_Params *params, Int paramsSize,
size_t msgSize, String type);
492 Int
size, Int *numRecs);
640 static inline Bool VISA_isChecked(Void)
642 return (VISA_checked);