Codec Engine Application Programming Interface (API)
ce-w08
|
Files | |
file | viddec1.h [code] |
The VIDDEC1 video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC1 video decoder interface. | |
file | videnc1.h [code] |
The VIDENC1 video encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDENC1 video encoder interface. |