![]() |
![]() |
Codec Engine Application Programming Interface (API)
ce-w08
|
Files | |
file | viddec.h [code] |
The VIDDEC video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC video decoder interface. | |
file | videnc.h [code] |
The VIDENC video encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDENC video encoder interface. |