Codec Engine Application Programming Interface (API)
ce-w08
|
Files | |
file | imgdec1.h [code] |
The IMGDEC1 image decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGDEC1 image decoder interface. | |
file | imgenc1.h [code] |
The IMGENC1 image encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGENC1 image encoder interface. |