7.9.8.47. GEL_PatchAssembly()¶
Patches the memory with assembly patch string.
Syntax
GEL_PatchAssembly(address, page, “patchString” );
Parameters
addressis the address to which to patch an assembly instruction.
pageidentifies the type of memory to fill: 0 (Program memory), 1 (Data memory) or 2 (I/O space)
For processors that do not have more than one type of memory, use 0 for this Parameters.
patchStringis the assembly string to patch into memory. The simulator allows you to access a data file through a memory address. This function connects a data file to a memory (port) address.
Description
This function loads an assembly string patchString at address on page.
Synchronous
Synchronous from GEL: Yes
Completely synchronous: Yes
Example
GEL_PatchAssembly(0x1000,1, “LAR AR4,#01h”);
Note:Patch assembly is not supported for C6000 targets (actual or simulated).