6.4. DIO Module Migration

Migration Approach: Follow sequential migration for clear understanding of changes at each version. Each migration is organized by individual changes with description, old vs new comparison, and migration actions.

6.4.1. v01.01.00 (i.e release v26.00.00) from v01.01.00 (i.e release v01.04.01) Migration

6.4.1.1. Summary

Version v01.01.00 updates DIO port identifier macros to comply with AUTOSAR naming guidelines:

  1. Port Identifier Macro Rename: Generated port identifier macros renamed from GPIO_PORT_* to DIO_PORT_* for AUTOSAR naming compliance.

6.4.1.2. Change 1: Port Identifier Macro Rename

6.4.1.2.1. Description

The generated port identifier macros in Dio_Cfg.h previously used a GPIO_PORT_ prefix. These have been renamed to use the DIO_PORT_ prefix to comply with AUTOSAR naming conventions (SRS_BSW_00321) and avoid potential conflicts with other module definitions.

Any application code that directly references the GPIO_PORT_* macros must be updated.

6.4.1.2.2. Old vs New Port Identifiers

Port Identifier Macro Mapping:

v01.01.00 and older

v01.01.00

GPIO_PORT_A

DIO_PORT_A

GPIO_PORT_B

DIO_PORT_B

GPIO_PORT_C

DIO_PORT_C

GPIO_PORT_D

DIO_PORT_D

GPIO_PORT_E

DIO_PORT_E

GPIO_PORT_F

DIO_PORT_F

GPIO_PORT_G

DIO_PORT_G

GPIO_PORT_H

DIO_PORT_H

Pattern: GPIO_PORT_{X} → DIO_PORT_{X} for all port identifiers.`

Code Example:

// v01.01.00 and older
Dio_WritePort(GPIO_PORT_A, 0xFFFFFFFFU);

// v01.01.00
Dio_WritePort(DIO_PORT_A, 0xFFFFFFFFU);

6.4.1.2.3. Migration Actions

  1. Search Application Code: Find all references to GPIO_PORT_A through GPIO_PORT_H in your application code.

  2. Replace Macro Names: Update all references from GPIO_PORT_* to DIO_PORT_* (e.g., GPIO_PORT_A → DIO_PORT_A).

  3. Regenerate Configuration: Regenerate DIO configuration to get the updated Dio_Cfg.h with new macro names.

  4. Verify Compilation: Clean build and verify no compilation errors related to undefined GPIO_PORT_* symbols.

Note

The DioConf_DioPort_* and DioConf_DioChannel_* symbolic name macros are unaffected by this change and do not require updates.