5.3. GPT Module Migration
Migration Approach: Follow sequential migration for clear understanding of changes at each version. Each migration is organized by individual changes with description, old vs new comparison, and migration actions.
5.3.1. v02.00.00 (i.e release v01.03.00) from v01.00.02 (i.e release v01.02.00) Migration
5.3.1.1. Summary
Version v02.00.00 introduces configuration structure name changes to comply with AUTOSAR requirement TPS_ECUC_08011:
Configuration Structure Name Change: GPT configuration structure name updated for AUTOSAR TPS_ECUC_08011 compliance
5.3.1.2. Change 1: Configuration Structure Name Change
5.3.1.2.1. Description
Version v02.00.00 changes the configuration structure name for AUTOSAR TPS_ECUC_08011 compliance. This change ensures compliance with AUTOSAR naming conventions and requires updates to application code that references the GPT configuration structure.
5.3.1.2.2. Old vs New Configuration Structure
Configuration Structure Name Mapping:
v01.00.02 and older |
v02.00.00 |
|---|---|
|
|
Code Examples:
// v01.00.02 and older
Gpt_Init(&Gpt_ConfigSetptr);
// v02.00.00
Gpt_Init(&Gpt_Config);
5.3.1.2.3. Migration Actions
Search Application Code: Find all references to
Gpt_ConfigSetptrin your application codeReplace Structure Name: Update all references from
Gpt_ConfigSetptrtoGpt_ConfigUpdate Function Calls: Ensure all GPT initialization calls use the new structure name
Update Upper Modules: Update any upper module that references the configuration structures to use the new structure name
Verify Compilation: Clean build and verify no compilation errors related to GPT configuration structure