The section has a list of all the data structures which are exposed to the application.
Sub Modules | |
HWA_MACROS | |
Lists all the macros used in HWA driver. | |
Data Structures | |
struct | HWA_Attrs |
HWA H/W Parameters. More... | |
struct | HWA_RAMAttrs |
HWA RAM Parameters. More... | |
struct | HWA_SrcDMAConfig |
Source trigger DMA parameters. More... | |
struct | HWA_CommonConfig |
HWA Common Config. More... | |
struct | HWA_SourceConfig |
HWA Paramset Config for Input Formatter/Source block. More... | |
struct | HWA_DestConfig |
HWA Paramset Config for Output Formatter/Destination block. More... | |
struct | HWA_AccelModeFFT |
HWA Paramset Config for FFT block. More... | |
struct | HWA_AccelModeCompress |
HWA Paramset Config for Compression/Decompression block. More... | |
struct | HWA_ComplexMultiply |
HWA Paramset Config for ComplexMultiply block. More... | |
struct | HWA_PreProcessing |
HWA Paramset Config for pre-processing block. More... | |
struct | HWA_AccelModeCFAR |
HWA Paramset Config for CFAR block. More... | |
struct | HWA_ParamConfig |
HWA Paramset Config. More... | |
struct | HWA_InterruptConfig |
HWA Interrupt Config. More... | |
struct | HWA_Stats |
HWA Statistics from the STATISTICS block. More... | |
struct | HWA_DebugStats |
HWA Debug statistics. More... | |
struct | HWA_MemInfo |
HWA Local memory Information. More... | |
struct | HWA_InterruptPriority |
HWA interrupt priority for HWA background thread done, ALT thread done, paramset done interrupt 1 and paramset done 2 interrupt. More... | |
struct | HWA_OpenConfig |
HWA configuration structure, which describes the configuration information, needed for hwa handle open. More... | |
Typedefs | |
typedef void * | HWA_Handle |
A handle that is returned from a HWA_open() call. More... | |
typedef void(* | HWA_ParamDone_IntHandlerFuncPTR) (uint32_t paramSet, void *arg) |
HWA Interrupt callback function after every paramset completion. More... | |
typedef void(* | HWA_Done_IntHandlerFuncPTR) (void *arg) |
HWA Interrupt callback function after all paramsets completion. More... | |
typedef void* HWA_Handle |
A handle that is returned from a HWA_open() call.
typedef void(* HWA_ParamDone_IntHandlerFuncPTR) (uint32_t paramSet, void *arg) |
HWA Interrupt callback function after every paramset completion.
HWA Interrupt callback function to be used with HWA_enableParamSetInterrupt() call
typedef void(* HWA_Done_IntHandlerFuncPTR) (void *arg) |
HWA Interrupt callback function after all paramsets completion.
HWA Interrupt callback function to be used with HWA_enableDoneInterrupt() call