xWRL6432 MMWAVE-L-SDK  05.04.00.01

Detailed Description

HWA RAM Parameters.

HWA parameters are used to with the HWA_configRam() call.

Data Fields

uint32_t ramBaseAddress
 
uint32_t ramSizeInBytes
 

Field Documentation

◆ ramBaseAddress

uint32_t HWA_RAMAttrs::ramBaseAddress

HWA RAM base address

◆ ramSizeInBytes

uint32_t HWA_RAMAttrs::ramSizeInBytes

HWA RAM size in bytes