HWA interrupt priority for HWA background thread done, ALT thread done, paramset done interrupt 1 and paramset done 2 interrupt.
Data Fields | |
uint32_t | backgroundDone |
HWA interrupt priority for the background thread done. More... | |
uint32_t | paramsetDone1 |
HWA interrupt priority for paramset done interrupt 1. More... | |
uint32_t | paramsetDone2 |
HWA interrupt priority for paramset done interrupt 2. More... | |
uint32_t HWA_InterruptPriority::backgroundDone |
HWA interrupt priority for the background thread done.
uint32_t HWA_InterruptPriority::paramsetDone1 |
HWA interrupt priority for paramset done interrupt 1.
uint32_t HWA_InterruptPriority::paramsetDone2 |
HWA interrupt priority for paramset done interrupt 2.