HWA Paramset Config.
HWA paramset config parameters that are used with the HWA_ConfigParamSet() call.
Data Fields | |
uint8_t | triggerMode |
uint8_t | dmaTriggerSrc |
uint8_t | accelMode |
HWA_SourceConfig | source |
HWA_DestConfig | dest |
union { | |
HWA_AccelModeFFT fftMode | |
HWA_AccelModeCFAR cfarMode | |
HWA_AccelModeCompress compressMode | |
} | accelModeArgs |
HWA_ComplexMultiply | complexMultiply |
HWA_PreProcessing | preProcCfg |
uint8_t HWA_ParamConfig::triggerMode |
See HWA_TRIG_MODE macros for correct values. Sets the TRIGMODE bits of PARAM1_0
uint8_t HWA_ParamConfig::dmaTriggerSrc |
DMA channel number to be monitored for dma based trigger mode. this field is used only when HWA_ParamConfig::triggerMode is set to HWA_TRIG_MODE_DMA Sets the DMA2ACC_CHANNEL_TRIGSRC bits in PARAM1_0
uint8_t HWA_ParamConfig::accelMode |
2 bit value: See HWA_ACCELMODE macros for correct values. Configures the mode of operation of the accelerator for the current parameter-set. Sets the ACCEL_MODE bits of PARAM1_0
HWA_SourceConfig HWA_ParamConfig::source |
Source related params
HWA_DestConfig HWA_ParamConfig::dest |
Dest related params
HWA_AccelModeFFT HWA_ParamConfig::fftMode |
FFT mode related params
HWA_AccelModeCFAR HWA_ParamConfig::cfarMode |
CFAR mode related params
HWA_AccelModeCompress HWA_ParamConfig::compressMode |
Compression/Decompression mode related params
union { ... } HWA_ParamConfig::accelModeArgs |
HWA_ComplexMultiply HWA_ParamConfig::complexMultiply |
Complex multiply related params
HWA_PreProcessing HWA_ParamConfig::preProcCfg |
pre-processing block config